(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belcon Mini Equipment for Incorporation Into Equipments and Machines PETA-CON 40 Roller Edge Type DHQR

Belcon Mini Equipment for Incorporation Into Equipments and Machines PETA-CON 40 Roller Edge Type DHQR
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Ultra low profile Belcon with no protrusions on the underside of the conveyor.
・ For incorporation into equipments and machines.
・ The transport length can be specified from 25 to 150.
・ High quality multi-functional (8) belts are standard equipment.
・ Flat structure with no protrusions on the underside of the conveyor.
・ Easy to install members with 2-groove frame (M6 nut can be inserted).

[Cautions]
・ When selecting, please refer to the specifications and precautions in the manufacturer's catalog.
・ If the motor output is upgraded due to usage conditions such as speed and amount of transported material, select the motor output on the transport capacity graph.
・ The motor is made by Panasonic.
・ Legs are not included. Please use the dedicated legs sold separately.
・ The belt width is mm and the machine length is cm. Please note that the units are different.
・ Depending on the model, if the length exceeds 4000 mm, the frame will be delivered separately.
・ This product does not comply with the Electrical Appliances and Materials Safety Act of Japan.

Part Number
OKU1DHQR-[195,​245,​295,​345,​395,​495]-P-[L,​R]-[40-150/1]-[6S,​10S,​13S,​16S,​19S,​22S,​25S,​28S]-[1,​2,​3,​4]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Driving Type Head drive Belt Type Flat Belts Speed Control Method Brushless Speed
Max. Mass of Conveyed Material(kg) 5 Belt Material Polyurethane Max. Conveyance Speed(m/min) 28.0
X
whatsapp-qr whatsapp-icon