(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belcon Mini III Belt width = Frame Width Type for Transferring Small Items Between Conveyors DMJW

Belcon Mini III Belt width = Frame Width Type for Transferring Small Items Between Conveyors DMJW
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ There are no upper plates on the frames on both sides, so you can transfer from the side.
・ For transferring small items between conveyors.
・ The transport length can be specified from 35 to 400.
・ High quality multi-functional (8) belts are standard equipment.
・ The drive unit has a transparent cover for easy maintenance.
・ Easy to install members with 2-groove frame (M6 nut can be inserted).

[Cautions]
・ When selecting, please refer to the specifications and precautions in the manufacturer's catalog.
・ If the motor output is upgraded due to usage conditions such as speed and amount of transported material, select the motor output on the transport capacity graph.
・ The motor is made by Panasonic.
・ Legs are not included. Please use the dedicated legs sold separately.
・ The belt width is mm and the machine length is cm. Please note that the units are different.
・ Depending on the model, if the length exceeds 4000 mm, the frame will be delivered separately.
・ This product does not comply with the Electrical Appliances and Materials Safety Act of Japan.

Part Number
OKU1DMJW-[95,​145,​195,​245,​295,​345,​395,​445,​545]-D-[L,​R]-[35-400/1]-[1,​2,​3,​4]-[2,​3,​4,​5,​6,​9,​11,​13,​16,​18,​22,​26,​32,​36,​43,​53,​64,​90]-[LA,​RA]-[40,​50,​60,​90]-[1,​2,​3]-[GA,​W]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Driving Type Center drive Belt Type Flat Belts Meandering Prevention With Meandering Prevention Crosspiece
Max. Mass of Conveyed Material(kg) 50 Belt Material Polyurethane Max. Conveyance Speed(m/min) 46.3
X
whatsapp-qr whatsapp-icon