(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belcon Mini III Short Machine Length Roller Edge Type for Transferring Small Items Between Conveyors DMJR

Belcon Mini III Short Machine Length Roller Edge Type for Transferring Small Items Between Conveyors DMJR
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Short-term length with R8 mm roller edge at the tip. Smooth transfer of small items.
・ For transferring small items between conveyors.
・ The transport length can be specified from 28 to 60.
・ High quality multi-functional (8) belts are standard equipment.
・ The drive unit has a transparent cover for easy maintenance.
・ Easy to install members with 2-groove frame (M6 nut can be inserted).

[Cautions]
・ When selecting, please refer to the specifications and precautions in the manufacturer's catalog.
・ If the motor output is upgraded due to usage conditions such as speed and amount of transported material, select the motor output on the transport capacity graph.
・ The motor is made by Panasonic.
・ Legs are not included. Please use the dedicated legs sold separately.
・ The belt width is mm and the machine length is cm. Please note that the units are different.
・ Depending on the model, if the length exceeds 4000 mm, the frame will be delivered separately.
・ This product does not comply with the Electrical Appliances and Materials Safety Act of Japan.

Belcon Mini III Short Machine Length Roller Edge Type for Transferring Small Items Between Conveyors DMJR
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
OKU1DMJRB-[90,​140,​190,​240,​290,​340,​390,​490,​590]-D-[L,​R]-[28-60/1]-[1,​2,​3,​4]-[2,​3,​4,​5,​6,​9,​11,​13,​16,​18,​22,​26,​32,​36,​43]-[LA,​RA]-[50,​60,​90]-[1,​2,​3]-[1,​2]
OKU1DMJRD-[90,​140,​190,​240,​290,​340,​390,​490,​590]-D-[L,​R]-[28-60/1]-[1,​2,​4,​5]-[2,​3,​4,​5,​6,​9,​11,​13,​16,​18,​22,​26,​32,​36,​43]-[LA,​RA]-[50,​60,​90]-[1,​2,​3]-[1,​2]
OKU1DMJRU-[90,​140,​190,​240,​290,​340,​390,​490,​590]-D-[L,​R]-[28-60/1]-[1,​2,​3,​4]-[2,​3,​4,​5,​6,​9,​11,​13,​16,​18,​22,​26,​32,​36,​43]-[LA,​RA]-[50,​60,​90]-[1,​2,​3]-[1,​2]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 15 Day(s) or more

-

1 Piece(s) 15 Day(s) or more

-

1 Piece(s) 15 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Driving Type Center drive Belt Type Flat Belts Meandering Prevention With Meandering Prevention Crosspiece
Max. Mass of Conveyed Material(kg) 15 Belt Material Polyurethane Max. Conveyance Speed(m/min) 46.3
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list