(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fine Conveyor II, Rotary Table RT

Fine Conveyor II, Rotary Table RT
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Please be sure to use the standard belt conveyor (product not subject to the Electrical Appliances and Materials Safety Act of Japan) manufactured by Okura Yusoki by attaching the fixing legs and metal fittings that are sold separately to the wall or floor, or by attaching it directly to the mechanical device.
  • Please do not use it in any other way (center legs, caster legs, etc., that are not fixed to the floor or wall).
  • Please contact if you wish to use products that are subject to the Electrical Appliances and Materials Safety Act of Japan (products that are used by moving the installation location, such as center legs and caster legs).

Product Description

[Features]
・ Compact and lightweight drive turntable.
・ The table surface material is polypropylene.

[Notes]
・ The legs are equipped with dedicated fixed legs with a height of 700 mm as standard equipment.
・ When selecting, please refer to the specifications and precautions in the manufacturer's catalog.
・ The motor is made by Panasonic.
・ This product does not comply with the Electrical Appliances and Materials Safety Act of Japan.

Part Number
OKU1RT-[600,​800,​1000]-[2,​3,​4]-[12,​15,​20]-[1,​2,​3]-[40,​50]-[1,​2,​3]-[600,​700,​800,​900,​1000,​1100]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Max. Mass of Conveyed Material(kg) 6
X
whatsapp-qr whatsapp-icon