(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
CKD Gripper Chuck High Gripping Type Wide Angle Gripper HJD Series.
Part Number |
---|
HJD-32CS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Gripping Methods | Number of Fingers | Main Body Shape | Operation Method | Finger Opening Angle A1 (deg) | Finger Closing Angle A2 (deg) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Size | Switch | Switch part number | Lead wire length | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 38,291.70 | 1 Piece(s) | 11 Day(s) or more | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | No switch (Built-in magnet for switch) | None | None | None |
Loading...
Please check the type/dimensions/specifications of the part HJD-32CS in the Wide Angle Grippers, High Gripping, HJD Series series.
Part Number |
---|
HJD-32CS-T2H-D |
HJD-32CS-T2H-H |
HJD-32CS-T2H-R |
HJD-32CS-T2H3-D |
HJD-32CS-T2H3-H |
HJD-32CS-T2H3-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Gripping Methods | Number of Fingers | Main Body Shape | Operation Method | Finger Opening Angle A1 (deg) | Finger Closing Angle A2 (deg) | Environment, Applications | Additional Functions | Stroke Adjustment Mechanism | Size | Switch | Switch part number | Lead wire length | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 43,945.90 | 1 Piece(s) | 11 Day(s) or more | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 1m | 2 pcs. included | ||
₹ 41,130.51 | 1 Piece(s) | 11 Day(s) or more | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 1m | With 1 pc. at closed side | ||
₹ 41,130.51 | 1 Piece(s) | 11 Day(s) or more | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 1m | With 1 pc. at open side | ||
₹ 45,051.85 | 1 Piece(s) | 11 Day(s) or more | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 3 m | 2 pcs. included | ||
₹ 41,444.42 | 1 Piece(s) | 11 Day(s) or more | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 3 m | With 1 pc. at closed side | ||
₹ 41,444.42 | 1 Piece(s) | 11 Day(s) or more | Main Body | Inserted Swing Type | 2 pcs. | Square type | Single Acting Type (Normally Open) | 184 | -4 | Standard | No | No | 32CS | With switch (Built-in magnet for switch) | Proximity T2H switch | 3 m | With 1 pc. at open side |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy