(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wide Angle Grippers, High Gripping, HJD Series (Part Number)

Wide Angle Grippers, High Gripping, HJD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,485₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CKD Gripper Chuck High Gripping Type Wide Angle Gripper HJD Series.

 
Part Number
HJD-32CS-T3WH3-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Gripping Methods Number of Fingers Main Body Shape Operation Method Finger Opening Angle A1
(deg)
Finger Closing Angle A2
(deg)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Size Switch Switch part number Lead wire length Number of switches

₹ 43,430.89

1 Piece(s) 11 Day(s) or more Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo32CSWith switch (Built-in magnet for switch)Proximity T3WH switch3 mWith 1 pc. at open side

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HJD-32CS-T3WH3-R in the Wide Angle Grippers, High Gripping, HJD Series series.

Product variants

Part Number
HJD-32CS-T2H-R
HJD-32CS-T2H3-D
HJD-32CS-T2H3-H
HJD-32CS-T3WH5-D
HJD-32CS-T3WH5-H
HJD-32CS-T3WH5-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Gripping Methods Number of Fingers Main Body Shape Operation Method Finger Opening Angle A1
(deg)
Finger Closing Angle A2
(deg)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Size Switch Switch part number Lead wire length Number of switches

₹ 41,130.51

1 Piece(s) 11 Day(s) or more Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo32CSWith switch (Built-in magnet for switch)Proximity T2H switch1mWith 1 pc. at open side

₹ 45,051.85

1 Piece(s) 11 Day(s) or more Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo32CSWith switch (Built-in magnet for switch)Proximity T2H switch3 m2 pcs. included

₹ 41,444.42

1 Piece(s) 11 Day(s) or more Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo32CSWith switch (Built-in magnet for switch)Proximity T2H switch3 mWith 1 pc. at closed side

₹ 48,561.30

1 Piece(s) 11 Day(s) or more Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo32CSWith switch (Built-in magnet for switch)Proximity T3WH switch5m2 pcs. included

₹ 43,759.44

1 Piece(s) 11 Day(s) or more Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo32CSWith switch (Built-in magnet for switch)Proximity T3WH switch5mWith 1 pc. at closed side

₹ 43,759.44

1 Piece(s) 11 Day(s) or more Main BodyInserted Swing Type2 pcs.Square typeSingle Acting Type (Normally Open)184-4StandardNoNo32CSWith switch (Built-in magnet for switch)Proximity T3WH switch5mWith 1 pc. at open side