(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
・ Reduced initial labor hours and inventory "one controller" connected to any actuator.
・ The foot space of the controller is made compact to allow adjacent installation.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Method | Interface | Input/Output cable length |
---|---|---|---|---|---|---|---|
₹ 62,222.34 | 1 Piece(s) | 12 Day(s) or more | Standard Mounting | CC-Link | None | ||
₹ 64,093.95 | 1 Piece(s) | 12 Day(s) or more | DIN rail mount | CC-Link | None | ||
₹ 80,230.98 | 1 Piece(s) | 24 Day(s) or more | Standard Mounting | EtherCAT | None | ||
₹ 82,101.26 | 1 Piece(s) | 24 Day(s) or more | DIN rail mount | EtherCAT | None | ||
₹ 64,794.24 | 1 Piece(s) | 24 Day(s) or more | Standard Mounting | IO-Link | None | ||
₹ 66,665.85 | 1 Piece(s) | 24 Day(s) or more | DIN rail mount | IO-Link | None | ||
₹ 50,215.70 | 1 Piece(s) | 24 Day(s) or more | Standard Mounting | Parallel input/output | None | ||
₹ 54,361.61 | 1 Piece(s) | 18 Day(s) or more | Standard Mounting | Parallel input/output | 2 | ||
₹ 55,504.53 | 1 Piece(s) | 24 Day(s) or more | Standard Mounting | Parallel input/output | 3 | ||
₹ 56,791.14 | 1 Piece(s) | 24 Day(s) or more | Standard Mounting | Parallel input/output | 5 | ||
₹ 63,365.26 | 1 Piece(s) | 24 Day(s) or more | Standard Mounting | Parallel input/output | 10 | ||
₹ 52,087.31 | 1 Piece(s) | 24 Day(s) or more | DIN rail mount | Parallel input/output | None | ||
₹ 56,231.89 | 1 Piece(s) | 24 Day(s) or more | DIN rail mount | Parallel input/output | 2 | ||
₹ 57,376.14 | 1 Piece(s) | 24 Day(s) or more | DIN rail mount | Parallel input/output | 3 | ||
₹ 58,662.75 | 1 Piece(s) | 24 Day(s) or more | DIN rail mount | Parallel input/output | 5 | ||
₹ 65,236.87 | 1 Piece(s) | 18 Day(s) or more | DIN rail mount | Parallel input/output | 10 |
Part Number |
---|
Loading...
Main Body, Peripheral Components | Peripherals | Input Power Supply | DC24V/DC48V |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy