(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Electric Actuator With Motor Specification FLCR Table Type (Part Number)

Electric Actuator With Motor Specification FLCR Table Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FLCR-1602050NCN-LN00
  • FLCR-2002050NCN-LN00
  • FLCR-2502050NCN-LN00
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      92,987₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For short stroke workpiece transfer and positioning.
[Features]
・ The equipment has a more space-saving built-in motor.
・ Multi-point positioning.
・ Dimensions compatible with air type.

Part Number
FLCR-2502075NCN-RR01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Table Width W1
(mm)
Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Main Body Width
(mm)
Connector entry direction

₹ 116,552.87

1 Piece(s) 24 Day(s) or more 7510.1~20.0115.1~10.08.5-72201~300210Flex Resistance 1m18810025Right side

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled ball screw + belt
Guide Presence Input Power Supply DC24V/DC48V Position Detection Incremental
I/O Module No Brake No Noise Filter No
Operating Environment Standard Positioning Repeatability(µm) 20
X
whatsapp-qr whatsapp-icon