(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electric Actuator With Motor Specification EBS-M Slider Type (Part Number)

Electric Actuator With Motor Specification EBS-M Slider Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      79,150₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ For high-speed transportation.
・ The equipment is more space saving and has a compact and highly rigid body.
・ Equipped with easy-to-maintain grease greasing port.

Part Number
EBS-08ME-100800NAN-CS10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Main Body Width
(mm)
Motor Mounting Direction

₹ 175,282.75

1 Piece(s) 14 Day(s) or more 80050.1~100.07010.1~20.018.381No301~500477Standard 10m13545082Straight mounting

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled Ball Screw
Guide Presence Input Power Supply DC24V/DC48V Position Detection Absolute
I/O Module No Noise Filter No Operating Environment Standard
Positioning Repeatability(µm) 10