(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Motor Roller Conveyor, V Pulley Interlocking Type, diameter ø57 × Width 305 to 790 (WSSV Type) (Part Number)

Motor Roller Conveyor, V Pulley Interlocking Type, diameter ø57 × Width 305 to 790 (WSSV Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • If the roller pitch is 75 mm and the transport length is 1,000 mm, the actual transport length is 1,050 mm.
    If the roller pitch is 75 mm and the transport length is 2,000 mm, the actual transport length is 1,950 mm.
  • Please refer to the manufacturer's catalog specifications and precautions when selecting.

Product Description

[Features]
・ "Motor Roller Conveyor" is a motor roller with a simple drive source built into the gravity conveyor
・ Adjusting the number of rollers allows free selection of transfer capacity, so the possibilities of the conveyor line will expand
・ Type that interlocks with V pulley
・ It includes crossover wiring and interlocking belt

Part Number
OKU1WSSV-[305,​390,​490,​620,​690,​790]-[75,​100]-[2,​3,​4,​5,​6]-[1000,​1050,​1500,​1950,​2000,​3000]-[A,​B]-[4,​8,​10,​15,​20,​30,​40]-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 23 Day(s) or more

Loading...

  1. 1

Basic Information

Roller Material Steel Roller O.D. D(φ) 57 Roller Thickness t(mm) 1.6
Types Main body Application For transporting small items / Medium Load Frame Type Straight
Roller Type Straight Frame Material Steel Frame Surface Treatment Paint
Roller Surface Treatment No External Shape Height H(mm) 100 Drive Method Motor Drive with Built-in Roller
Speed Controller No Roller Strength(N/1 pc.) 490.3::980.7 Specifications Standard
X
whatsapp-qr whatsapp-icon