(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resin Wheel Conveyor (Koro Kon Mini) KBSD Type (For Light Duty Small Accessories)

Resin Wheel Conveyor (Koro Kon Mini) KBSD Type (For Light Duty Small Accessories)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      877₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Adopted a 2-groove frame that matches the width of Belt Conveyor Mini III. It is easier to attach the parts and easier to use
・ Conveyor for small accessories with ø12.5 resin wheels built into the aluminum extrusion
・ KBED is a 2-groove frame that matches the width of the Belt Conveyor Mini III, and M6 nuts (Class 1) can be inserted from anywhere on the side surface, making it easy to mount components
・ A transfer length can be specified from 150 to 2,100 in 150 mm increments and a roller width from 50 to 500 mm.

Part Number
KB150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 877.00

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Roller Material Resin Roller Surface Treatment No Type Related components

Please check the type/dimensions/specifications of the part KB150 in the Resin Wheel Conveyor (Koro Kon Mini) KBSD Type (For Light Duty Small Accessories) series.

X
whatsapp-qr whatsapp-icon