(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
An actuator with a compact and high-stiffness structure that integrates an LM guide, ball screw, and support unit, making it ideal for high-precision positioning.
[Features]
・ In addition to the standard specifications, the manufacturer will semi-order 5 highly requested customs, and will promptly procure and ship after ordering.
[5 custom made]
・ Dowel holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products.
・ Positioning Metal Bolt: Install the positioning metal bolts for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor.
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover.
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance.
・ AFF grease for clean environment: Encloses clean environment-friendly grease (THK, AFF grease) to suppress dust generation.
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab.
Part Number |
---|
KR2602A-0060-0-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0060-0-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0060-R1-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0060-R1-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0060-R2-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0060-R2-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0060-R3-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0060-R3-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0110-0-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0110-0-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0110-R1-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0110-R1-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0110-R2-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0110-R2-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0110-R3-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0110-R3-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0160-0-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0160-0-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0160-R1-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0160-R1-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0160-R2-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0160-R2-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0160-R3-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0160-R3-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0210-0-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0210-0-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0210-R1-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0210-R1-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0210-R2-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0210-R2-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0210-R3-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602A-0210-R3-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0045-0-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0045-0-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0045-R1-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0045-R1-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0045-R2-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0045-R2-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0045-R3-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0045-R3-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0095-0-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0095-0-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0095-R1-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0095-R1-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0095-R2-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0095-R2-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0095-R3-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0095-R3-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0145-0-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0145-0-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0145-R1-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0145-R1-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0145-R2-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0145-R2-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0145-R3-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2602B-0145-R3-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2606A-0060-0-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2606A-0060-0-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2606A-0060-R1-0-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
KR2606A-0060-R1-1-[0,N05D,N,P08K,P,Q08D,Q08K,Q,R,S]-[0,D][0,M][0,G]0[0,L] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Lead (mm) | Table | Motor Mounting Orientation | Cover | Table Length L1 (mm) | Grease | Table Width W1 (mm) | Allowable Static Moment MA (N•m) | Allowable Static Moment MB (N•m) | Allowable Static Moment MC (N•m) | Stroke (mm) | Intermediate Flange/Moter Wrap Specifications | Dowel Holes | Locating Metal Bolt | Subtable Greasing Hole | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | Straight | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | Straight | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Anti-reference side turn back | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Anti-reference side turn back | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Reference side turn back | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Reference side turn back | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Bottom side fold | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Bottom side fold | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | Straight | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 110 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | Straight | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 110 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Anti-reference side turn back | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 110 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Anti-reference side turn back | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 110 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Reference side turn back | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 110 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Reference side turn back | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 110 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Bottom side fold | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 110 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Bottom side fold | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 110 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | Straight | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 160 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | Straight | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 160 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Anti-reference side turn back | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 160 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Anti-reference side turn back | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 160 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Reference side turn back | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 160 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Reference side turn back | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 160 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Bottom side fold | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 160 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Bottom side fold | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 160 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | Straight | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 210 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | Straight | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 210 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Anti-reference side turn back | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 210 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Anti-reference side turn back | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 210 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Reference side turn back | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 210 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Reference side turn back | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 210 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Bottom side fold | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 210 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 1 pc. | [Folded] Bottom side fold | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 210 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | Straight | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 45 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | Straight | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 45 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Anti-reference side turn back | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 45 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Anti-reference side turn back | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 45 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Reference side turn back | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 45 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Reference side turn back | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 45 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Bottom side fold | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 45 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Bottom side fold | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 45 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | Straight | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 95 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | Straight | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 95 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Anti-reference side turn back | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 95 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Anti-reference side turn back | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 95 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Reference side turn back | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 95 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Reference side turn back | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 95 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Bottom side fold | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 95 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Bottom side fold | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 95 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | Straight | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 145 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | Straight | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 145 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Anti-reference side turn back | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 145 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Anti-reference side turn back | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 145 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Reference side turn back | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 145 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Reference side turn back | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 145 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Bottom side fold | No | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 145 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 2 | Long 2 pc. | [Folded] Bottom side fold | Presence | - | Standard / Low Dust Generation | - | 480 | 480 | 416 | 145 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 6 | Long 1 pc. | Straight | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 6 | Long 1 pc. | Straight | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 6 | Long 1 pc. | [Folded] Anti-reference side turn back | No | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA | ||
- | 1 Piece(s) | 23 Day(s) or more | 6 | Long 1 pc. | [Folded] Anti-reference side turn back | Presence | - | Standard / Low Dust Generation | - | 84 | 84 | 208 | 60 | 0 (Housing A Only) / N05D / P08K / Q08D / Q08K / N / P / Q / R / S | Available / NA | Available / NA | Available / NA | NA |
Loading...
Nominal (Height) | 26 | Accuracy | Standard Grade | Main Body, Peripheral Components | Caster |
---|---|---|---|---|---|
With or w/o Motors | No (Built-in by the customer) | Ball Screw Shaft Dia.(Ø) | 8 | With or w/o Lubricant Unit | No |
Amplifier Voltage | No | With or w/o Retainer | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy