(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Actuator SKR20

Actuator SKR20

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab

Part Number
SKR2001A-0030-0-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0030-0-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0030-R1-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0030-R1-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0030-R2-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0030-R2-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0030-R3-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0030-R3-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0080-0-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0080-0-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0080-R1-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0080-R1-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0080-R2-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0080-R2-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0080-R3-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0080-R3-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0130-0-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0130-0-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0130-R1-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0130-R1-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0130-R2-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0130-R2-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0130-R3-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001A-0130-R3-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0035-0-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0035-0-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0035-R1-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0035-R1-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0035-R2-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0035-R2-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0035-R3-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0035-R3-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0085-0-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0085-0-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0085-R1-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0085-R1-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0085-R2-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0085-R2-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0085-R3-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2001B-0085-R3-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0030-0-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0030-0-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0030-R1-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0030-R1-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0030-R2-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0030-R2-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0030-R3-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0030-R3-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0080-0-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0080-0-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0080-R1-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0080-R1-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0080-R2-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0080-R2-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0080-R3-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0080-R3-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0130-0-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0130-0-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0130-R1-0-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
SKR2006A-0130-R1-1-[0,​N05D,​N,​P08D,​P08K,​P,​Q08D,​Q08K,​Q,​R,​S]-[0,​D][0,​M][0,​G]0[0,​L]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLead
(mm)
Table Motor Mounting Orientation Cover Table Length L1
(mm)
Grease Table Width W1
(mm)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Stroke
(mm)
Intermediate Flange/Moter Wrap Specifications Dowel Holes Locating Metal Bolt Subtable Greasing Hole Surface Treatment

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.StraightNo-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.StraightPresence-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Anti-reference side turn backNo-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Anti-reference side turn backPresence-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Reference side turn backNo-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Reference side turn backPresence-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Bottom side foldNo-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Bottom side foldPresence-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.StraightNo-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.StraightPresence-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Anti-reference side turn backNo-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Anti-reference side turn backPresence-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Reference side turn backNo-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Reference side turn backPresence-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Bottom side foldNo-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Bottom side foldPresence-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.StraightNo-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.StraightPresence-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Anti-reference side turn backNo-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Anti-reference side turn backPresence-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Reference side turn backNo-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Reference side turn backPresence-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Bottom side foldNo-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 1 pc.[Folded] Bottom side foldPresence-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.StraightNo-Standard / Low Dust Generation-207207197350 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.StraightPresence-Standard / Low Dust Generation-207207197350 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Anti-reference side turn backNo-Standard / Low Dust Generation-207207197350 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Anti-reference side turn backPresence-Standard / Low Dust Generation-207207197350 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Reference side turn backNo-Standard / Low Dust Generation-207207197350 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Reference side turn backPresence-Standard / Low Dust Generation-207207197350 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Bottom side foldNo-Standard / Low Dust Generation-207207197350 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Bottom side foldPresence-Standard / Low Dust Generation-207207197350 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.StraightNo-Standard / Low Dust Generation-207207197850 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.StraightPresence-Standard / Low Dust Generation-207207197850 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Anti-reference side turn backNo-Standard / Low Dust Generation-207207197850 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Anti-reference side turn backPresence-Standard / Low Dust Generation-207207197850 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Reference side turn backNo-Standard / Low Dust Generation-207207197850 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Reference side turn backPresence-Standard / Low Dust Generation-207207197850 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Bottom side foldNo-Standard / Low Dust Generation-207207197850 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 1Long 2 pc.[Folded] Bottom side foldPresence-Standard / Low Dust Generation-207207197850 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.StraightNo-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.StraightPresence-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Anti-reference side turn backNo-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Anti-reference side turn backPresence-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Reference side turn backNo-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Reference side turn backPresence-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Bottom side foldNo-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Bottom side foldPresence-Standard / Low Dust Generation-383898300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.StraightNo-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.StraightPresence-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Anti-reference side turn backNo-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Anti-reference side turn backPresence-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Reference side turn backNo-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Reference side turn backPresence-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Bottom side foldNo-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Bottom side foldPresence-Standard / Low Dust Generation-383898800 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.StraightNo-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.StraightPresence-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Anti-reference side turn backNo-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

-

1 Piece(s) 23 Day(s) or more 6Long 1 pc.[Folded] Anti-reference side turn backPresence-Standard / Low Dust Generation-3838981300 (Housing A Only) / N05D / P08D / P08K / Q08D / Q08K / N / P / Q / R / SAvailable / NAAvailable / NAAvailable / NANA

Loading...

Basic Information

Nominal (Height) 20 Accuracy Standard Grade Main Body, Peripheral Components Caster
With or w/o Motors No (Built-in by the customer) Ball Screw Shaft Dia.(Ø) 6 With or w/o Lubricant Unit No
Amplifier Voltage No With or w/o Retainer Presence
X
whatsapp-qr whatsapp-icon