(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Motor Roller PSQ Type (Part Number)

Motor Roller PSQ Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,314₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Please refer to the manufacturer's catalog specifications and precautions when selecting.

Product Description

ø38 standard type roller width 305 to 490 mm can be specified.
[Features]
・ A general-purpose type motor roller that has the same diameter (ø38) as the QR type free roller and is compatible.
・ A wide range of specifications such as roller width and speed are available to support various operating conditions such as continuous operation and intermittent operation.

Part Number
PSQ-240-5-X1
PSQ-240-5-Z5
PSQ-240-8-X1
PSQ-240-8-Z5
PSQ-240-10-X1
PSQ-240-10-Z5
PSQ-240-15-X1
PSQ-240-15-Z5
PSQ-240-20-X1
PSQ-240-20-Z5
PSQ-240-30-X1
PSQ-240-30-Z5
PSQ-305-5-X1
PSQ-305-5-Z5
PSQ-305-8-X1
PSQ-305-8-Z5
PSQ-305-10-X1
PSQ-305-10-Z5
PSQ-305-15-X1
PSQ-305-15-Z5
PSQ-305-20-X1
PSQ-305-20-Z5
PSQ-305-30-X1
PSQ-305-30-Z5
PSQ-390-5-X1
PSQ-390-5-Z5
PSQ-390-8-X1
PSQ-390-8-Z5
PSQ-390-10-X1
PSQ-390-10-Z5
PSQ-390-15-X1
PSQ-390-15-Z5
PSQ-390-20-X1
PSQ-390-20-Z5
PSQ-390-30-X1
PSQ-390-30-Z5
PSQ-490-5-X1
PSQ-490-5-Z5
PSQ-490-8-X1
PSQ-490-8-Z5
PSQ-490-10-X1
PSQ-490-10-Z5
PSQ-490-15-X1
PSQ-490-15-Z5
PSQ-490-20-X1
PSQ-490-20-Z5
PSQ-490-30-X1
PSQ-490-30-Z5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Power Supply Load (Standard)
(N)
Speed symbol

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Single-phase100V441.35

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Three-Phase 200 V441.35

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Single-phase100V441.38

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Three-Phase 200 V441.38

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Single-phase100V441.310

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Three-Phase 200 V441.310

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Single-phase100V441.315

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Three-Phase 200 V441.315

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Single-phase100V441.320

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Three-Phase 200 V441.320

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Single-phase100V441.330

₹ 19,313.52

1 Piece(s) 15 Day(s) or more 240Three-Phase 200 V441.330

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Single-phase100V441.35

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Three-Phase 200 V441.35

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Single-phase100V441.38

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Three-Phase 200 V441.38

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Single-phase100V441.310

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Three-Phase 200 V441.310

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Single-phase100V441.315

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Three-Phase 200 V441.315

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Single-phase100V441.320

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Three-Phase 200 V441.320

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Single-phase100V441.330

₹ 19,550.35

1 Piece(s) 15 Day(s) or more 305Three-Phase 200 V441.330

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Single-phase100V392.35

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Three-Phase 200 V392.35

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Single-phase100V392.38

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Three-Phase 200 V392.38

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Single-phase100V392.310

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Three-Phase 200 V392.310

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Single-phase100V392.315

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Three-Phase 200 V392.315

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Single-phase100V392.320

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Three-Phase 200 V392.320

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Single-phase100V392.330

₹ 19,864.35

1 Piece(s) 15 Day(s) or more 390Three-Phase 200 V392.330

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Single-phase100V343.25

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Three-Phase 200 V343.25

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Single-phase100V343.28

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Three-Phase 200 V343.28

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Single-phase100V343.210

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Three-Phase 200 V343.210

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Single-phase100V343.215

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Three-Phase 200 V343.215

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Single-phase100V343.220

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Three-Phase 200 V343.220

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Single-phase100V343.230

₹ 20,415.19

1 Piece(s) 15 Day(s) or more 490Three-Phase 200 V343.230

Loading...

  1. 1

Basic Information

Long Roller Type With Motor Type Long Roller Roller Material Steel
Shaft Type With Shaft Bearing Double Drive Standard
Surface Treatment No Properties Standard Lining No
Operating Temperature Range(°C) 0::40 Thickness(mm) t 1.2 Shaft diameter(mm) ø12