(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Motor Roller PSP Type

Motor Roller PSP Type

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,529₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Please refer to the manufacturer's catalog specifications and precautions when selecting.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

ø42.7 standard type roller width 305 to 690 mm can be specified.
[Features]
・ It is a general-purpose type motor roller that has the same diameter ø42.7) as the PR type free roller and is compatible.
・ A wide range of specifications such as roller width and speed are available to support various operating conditions such as continuous operation and intermittent operation.

Part Number
PSP-305-6-X1
PSP-305-6-Z5
PSP-305-8-X1
PSP-305-8-Z5
PSP-305-12-X1
PSP-305-12-Z5
PSP-305-18-X1
PSP-305-18-Z5
PSP-305-26-X1
PSP-305-26-Z5
PSP-305-37-X1
PSP-305-37-Z5
PSP-390-6-X1
PSP-390-6-Z5
PSP-390-8-X1
PSP-390-8-Z5
PSP-390-12-X1
PSP-390-12-Z5
PSP-390-18-X1
PSP-390-18-Z5
PSP-390-26-X1
PSP-390-26-Z5
PSP-390-37-X1
PSP-390-37-Z5
PSP-490-6-X1
PSP-490-6-Z5
PSP-490-8-X1
PSP-490-8-Z5
PSP-490-12-X1
PSP-490-12-Z5
PSP-490-18-X1
PSP-490-18-Z5
PSP-490-26-X1
PSP-490-26-Z5
PSP-490-37-X1
PSP-490-37-Z5
PSP-620-6-X1
PSP-620-6-Z5
PSP-620-8-X1
PSP-620-8-Z5
PSP-620-12-X1
PSP-620-12-Z5
PSP-620-18-X1
PSP-620-18-Z5
PSP-620-26-X1
PSP-620-26-Z5
PSP-620-37-X1
PSP-620-37-Z5
PSP-690-6-X1
PSP-690-6-Z5
PSP-690-8-X1
PSP-690-8-Z5
PSP-690-12-X1
PSP-690-12-Z5
PSP-690-18-X1
PSP-690-18-Z5
PSP-690-26-X1
PSP-690-26-Z5
PSP-690-37-X1
PSP-690-37-Z5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Power Supply Load (Standard)
(N)
Speed symbol

₹ 18,528.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V637.46

₹ 18,528.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V637.46

₹ 18,528.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V637.48

₹ 18,528.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V637.48

₹ 18,528.51

1 Piece(s) 14 Day(s) or more 305Single-phase100V637.412

₹ 18,528.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V637.412

₹ 18,528.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V637.418

₹ 18,528.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V637.418

₹ 18,528.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V637.426

₹ 18,528.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V637.426

₹ 18,528.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V637.437

₹ 18,528.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V637.437

₹ 19,156.51

1 Piece(s) 13 Day(s) or more 390Single-phase100V539.46

₹ 19,156.51

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V539.46

₹ 19,156.51

1 Piece(s) 13 Day(s) or more 390Single-phase100V539.48

₹ 19,156.51

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V539.48

₹ 19,156.51

1 Piece(s) 13 Day(s) or more 390Single-phase100V539.412

₹ 19,156.51

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V539.412

₹ 19,156.51

1 Piece(s) 13 Day(s) or more 390Single-phase100V539.418

₹ 19,156.51

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V539.418

₹ 19,156.51

1 Piece(s) 13 Day(s) or more 390Single-phase100V539.426

₹ 19,156.51

1 Piece(s) 12 Day(s) or more 390Three-Phase 200 V539.426

₹ 19,156.51

1 Piece(s) 13 Day(s) or more 390Single-phase100V539.437

₹ 19,156.51

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V539.437

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Single-phase100V441.36

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V441.36

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Single-phase100V441.38

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V441.38

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Single-phase100V441.312

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V441.312

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Single-phase100V441.318

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V441.318

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Single-phase100V441.326

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V441.326

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Single-phase100V441.337

₹ 19,707.35

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V441.337

₹ 20,178.36

1 Piece(s) 13 Day(s) or more 620Single-phase100V343.26

₹ 20,178.36

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V343.26

₹ 20,178.36

1 Piece(s) 13 Day(s) or more 620Single-phase100V343.28

₹ 20,178.36

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V343.28

₹ 20,178.36

1 Piece(s) 13 Day(s) or more 620Single-phase100V343.212

₹ 20,178.36

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V343.212

₹ 20,178.36

1 Piece(s) 13 Day(s) or more 620Single-phase100V343.218

₹ 20,178.36

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V343.218

₹ 20,178.36

1 Piece(s) 13 Day(s) or more 620Single-phase100V343.226

₹ 20,178.36

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V343.226

₹ 20,178.36

1 Piece(s) 16 Day(s) or more 620Single-phase100V343.237

₹ 20,178.36

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V343.237

₹ 20,729.19

1 Piece(s) 15 Day(s) or more 690Single-phase100V294.26

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 690Three-Phase 200 V294.26

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 690Single-phase100V294.28

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 690Three-Phase 200 V294.28

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 690Single-phase100V294.212

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 690Three-Phase 200 V294.212

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 690Single-phase100V294.218

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 690Three-Phase 200 V294.218

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 690Single-phase100V294.226

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 690Three-Phase 200 V294.226

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 690Single-phase100V294.237

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 690Three-Phase 200 V294.237
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Power Supply Load (Standard)
(N)
Speed symbol

Loading...

  1. 1

Basic Information

Long Roller Type With Motor Type Long Roller Roller Material Steel
Shaft Type With Shaft Bearing Double Drive Standard
Surface Treatment No Properties Standard Lining No
Operating Temperature Range(°C) 0::40 Thickness(mm) t1.5 Shaft diameter(mm) ø12
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list