(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
ø42.7 accumulation type Roller width 305 to 690 mm can be specified.
[Features]
・ It has a built-in high impedance, low current type motor and suppresses the lock (constraint) current to the same level as the no-load current of PSP, making it ideal for accumulating conveyor line that restrain for a long time while energized.
・ It includes terminal block and detent bracket.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width W (mm) | Load (Standard) (N) | Speed symbol |
---|---|---|---|---|---|---|---|
₹ 18,528.51 | 1 Piece(s) | 15 Day(s) or more | 305 | 637.4 | 6 | ||
₹ 18,528.51 | 1 Piece(s) | 15 Day(s) or more | 305 | 637.4 | 8 | ||
₹ 18,528.51 | 1 Piece(s) | 15 Day(s) or more | 305 | 637.4 | 12 | ||
₹ 18,528.51 | 1 Piece(s) | 15 Day(s) or more | 305 | 637.4 | 18 | ||
₹ 18,528.51 | 1 Piece(s) | 15 Day(s) or more | 305 | 637.4 | 26 | ||
₹ 19,156.51 | 1 Piece(s) | 15 Day(s) or more | 390 | 539.4 | 6 | ||
₹ 19,156.51 | 1 Piece(s) | 15 Day(s) or more | 390 | 539.4 | 8 | ||
₹ 19,156.51 | 1 Piece(s) | 15 Day(s) or more | 390 | 539.4 | 12 | ||
₹ 19,156.51 | 1 Piece(s) | 15 Day(s) or more | 390 | 539.4 | 18 | ||
₹ 19,156.51 | 1 Piece(s) | 15 Day(s) or more | 390 | 539.4 | 26 | ||
₹ 19,707.35 | 1 Piece(s) | 15 Day(s) or more | 490 | 441.3 | 6 | ||
₹ 19,707.35 | 1 Piece(s) | 15 Day(s) or more | 490 | 441.3 | 8 | ||
₹ 19,707.35 | 1 Piece(s) | 15 Day(s) or more | 490 | 441.3 | 12 | ||
₹ 19,707.35 | 1 Piece(s) | 15 Day(s) or more | 490 | 441.3 | 18 | ||
₹ 19,707.35 | 1 Piece(s) | 15 Day(s) or more | 490 | 441.3 | 26 | ||
₹ 20,178.36 | 1 Piece(s) | 15 Day(s) or more | 620 | 343.2 | 6 | ||
₹ 20,178.36 | 1 Piece(s) | 15 Day(s) or more | 620 | 343.2 | 8 | ||
₹ 20,178.36 | 1 Piece(s) | 15 Day(s) or more | 620 | 343.2 | 12 | ||
₹ 20,178.36 | 1 Piece(s) | 15 Day(s) or more | 620 | 343.2 | 18 | ||
₹ 20,178.36 | 1 Piece(s) | 15 Day(s) or more | 620 | 343.2 | 26 | ||
₹ 20,729.19 | 1 Piece(s) | 15 Day(s) or more | 690 | 294.2 | 6 | ||
₹ 20,729.19 | 1 Piece(s) | 15 Day(s) or more | 690 | 294.2 | 8 | ||
₹ 20,729.19 | 1 Piece(s) | 15 Day(s) or more | 690 | 294.2 | 12 | ||
₹ 20,729.19 | 1 Piece(s) | 15 Day(s) or more | 690 | 294.2 | 18 | ||
₹ 20,729.19 | 1 Piece(s) | 15 Day(s) or more | 690 | 294.2 | 26 |
Part Number |
---|
Loading...
Long Roller Type | With Motor | Type | Long Roller | Roller Material | Steel |
---|---|---|---|---|---|
Shaft Type | With Shaft | Bearing | Double | Drive | Accumulation |
Surface Treatment | No | Properties | Standard | Power Supply | Three-Phase 200 V |
Lining | No | Operating Temperature Range(°C) | 0::40 | Thickness(mm) | t1.5 |
Shaft diameter(mm) | ø12 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy