(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Motor Roller PSS Type

Motor Roller PSS Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,843₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Please refer to the manufacturer's catalog specifications and precautions when selecting.

Product Description

ø57 standard type roller width from 305 up to 990 mm can be specified.
[Features]
・ This is a compatible general-purpose motor roller with the same diameter (ø57) as the SR type free roller.
・ A wide range of specifications such as roller width and speed are available to support various operating conditions such as continuous operation and intermittent operation.

Part Number
PSS-305-4-X1
PSS-305-4-Z5
PSS-305-8-X1
PSS-305-8-Z5
PSS-305-10-X1
PSS-305-10-Z5
PSS-305-15-X1
PSS-305-15-Z5
PSS-305-20-X1
PSS-305-20-Z5
PSS-305-30-X1
PSS-305-30-Z5
PSS-305-40-X1
PSS-305-40-Z5
PSS-390-4-X1
PSS-390-4-Z5
PSS-390-8-X1
PSS-390-8-Z5
PSS-390-10-X1
PSS-390-10-Z5
PSS-390-15-X1
PSS-390-15-Z5
PSS-390-20-X1
PSS-390-20-Z5
PSS-390-30-X1
PSS-390-30-Z5
PSS-390-40-X1
PSS-390-40-Z5
PSS-490-4-X1
PSS-490-4-Z5
PSS-490-8-X1
PSS-490-8-Z5
PSS-490-10-X1
PSS-490-10-Z5
PSS-490-15-X1
PSS-490-15-Z5
PSS-490-20-X1
PSS-490-20-Z5
PSS-490-30-X1
PSS-490-30-Z5
PSS-490-40-X1
PSS-490-40-Z5
PSS-620-4-X1
PSS-620-4-Z5
PSS-620-8-X1
PSS-620-8-Z5
PSS-620-10-X1
PSS-620-10-Z5
PSS-620-15-X1
PSS-620-15-Z5
PSS-620-20-X1
PSS-620-20-Z5
PSS-620-30-X1
PSS-620-30-Z5
PSS-620-40-X1
PSS-620-40-Z5
PSS-690-4-X1
PSS-690-4-Z5
PSS-690-8-X1
PSS-690-8-Z5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Power Supply Load (Standard)
(N)
Speed symbol

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V980.74

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V980.74

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V980.78

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V980.78

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V980.710

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V980.710

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V980.715

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V980.715

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V980.720

₹ 18,842.51

1 Piece(s) 12 Day(s) or more 305Three-Phase 200 V980.720

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V980.730

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V980.730

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Single-phase100V980.740

₹ 18,842.51

1 Piece(s) 13 Day(s) or more 305Three-Phase 200 V980.740

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Single-phase100V980.74

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V980.74

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Single-phase100V980.78

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V980.78

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Single-phase100V980.710

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V980.710

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Single-phase100V980.715

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V980.715

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Single-phase100V980.720

₹ 20,464.31

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V980.720

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Single-phase100V980.730

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V980.730

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Single-phase100V980.740

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390Three-Phase 200 V980.740

₹ 20,099.85

1 Piece(s) 13 Day(s) or more 490Single-phase100V784.54

₹ 19,408.40

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V784.54

₹ 20,099.85

1 Piece(s) 13 Day(s) or more 490Single-phase100V784.58

₹ 20,099.85

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V784.58

₹ 20,099.85

1 Piece(s) 13 Day(s) or more 490Single-phase100V784.510

₹ 19,408.90

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V784.510

₹ 20,099.85

1 Piece(s) 13 Day(s) or more 490Single-phase100V784.515

₹ 20,099.85

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V784.515

₹ 20,099.85

1 Piece(s) 13 Day(s) or more 490Single-phase100V784.520

₹ 20,099.85

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V784.520

₹ 20,099.85

1 Piece(s) 13 Day(s) or more 490Single-phase100V784.530

₹ 20,099.85

1 Piece(s) 13 Day(s) or more 490Three-Phase 200 V784.530

₹ 20,099.85

1 Piece(s) 13 Day(s) or more 490Single-phase100V784.540

₹ 20,099.85

1 Piece(s) 14 Day(s) or more 490Three-Phase 200 V784.540

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Single-phase100V784.54

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V784.54

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Single-phase100V784.58

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V784.58

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Single-phase100V784.510

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V784.510

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Single-phase100V784.515

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V784.515

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Single-phase100V784.520

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V784.520

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Single-phase100V784.530

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V784.530

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Single-phase100V784.540

₹ 20,729.19

1 Piece(s) 13 Day(s) or more 620Three-Phase 200 V784.540

₹ 21,278.70

1 Piece(s) 13 Day(s) or more 690Single-phase100V588.44

₹ 21,278.70

1 Piece(s) 13 Day(s) or more 690Three-Phase 200 V588.44

₹ 21,278.70

1 Piece(s) 13 Day(s) or more 690Single-phase100V588.48

₹ 21,278.70

1 Piece(s) 13 Day(s) or more 690Three-Phase 200 V588.48

Loading...

Basic Information

Long Roller Type With Motor Type Long Roller Outer Dia. D(Ø) 57
Roller Material Steel Shaft Type With Shaft Bearing Double
Drive Standard Surface Treatment No Properties Standard
Lining No Operating Temperature Range(°C) 0::40 Thickness(mm) t1.5
Shaft diameter(mm) ø12