(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Motor Roller PSS-E Type

Motor Roller PSS-E Type

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,629₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Please refer to the manufacturer's catalog specifications and precautions when selecting.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

ø57 drive
・ Free type, roller width 390 to 990 mm can be specified.
[Features]
・ It is a roller that can be used as a motor roller when energized (power supply on ) and as a free roller when not energized (power supply off).
・ It includes terminal block and detent bracket.

Motor Roller PSS-E Type

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,629₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Please refer to the manufacturer's catalog specifications and precautions when selecting.

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
PSS-E-390-4-Z5
PSS-E-390-8-Z5
PSS-E-390-10-Z5
PSS-E-390-15-Z5
PSS-E-390-20-Z5
PSS-E-390-30-Z5
PSS-E-390-40-Z5
PSS-E-490-4-Z5
PSS-E-490-8-Z5
PSS-E-490-10-Z5
PSS-E-490-15-Z5
PSS-E-490-20-Z5
PSS-E-490-30-Z5
PSS-E-490-40-Z5
PSS-E-620-4-Z5
PSS-E-620-8-Z5
PSS-E-620-10-Z5
PSS-E-620-15-Z5
PSS-E-620-20-Z5
PSS-E-620-30-Z5
PSS-E-620-40-Z5
PSS-E-690-4-Z5
PSS-E-690-8-Z5
PSS-E-690-10-Z5
PSS-E-690-15-Z5
PSS-E-690-20-Z5
PSS-E-690-30-Z5
PSS-E-690-40-Z5
PSS-E-790-4-Z5
PSS-E-790-8-Z5
PSS-E-790-10-Z5
PSS-E-790-15-Z5
PSS-E-790-20-Z5
PSS-E-790-30-Z5
PSS-E-790-40-Z5
PSS-E-890-4-Z5
PSS-E-890-8-Z5
PSS-E-890-10-Z5
PSS-E-890-15-Z5
PSS-E-890-20-Z5
PSS-E-890-30-Z5
PSS-E-890-40-Z5
PSS-E-990-4-Z5
PSS-E-990-8-Z5
PSS-E-990-10-Z5
PSS-E-990-15-Z5
PSS-E-990-20-Z5
PSS-E-990-30-Z5
PSS-E-990-40-Z5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Load (Standard)
(N)
Speed symbol

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390980.74

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390980.78

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390980.710

₹ 19,628.85

1 Piece(s) 16 Day(s) or more 390980.715

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390980.720

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390980.730

₹ 19,628.85

1 Piece(s) 13 Day(s) or more 390980.740

₹ 40,145.53

1 Piece(s) 13 Day(s) or more 490784.54

₹ 40,145.53

1 Piece(s) 13 Day(s) or more 490784.58

₹ 40,145.53

1 Piece(s) 13 Day(s) or more 490784.510

₹ 40,145.53

1 Piece(s) 13 Day(s) or more 490784.515

₹ 40,145.53

1 Piece(s) 13 Day(s) or more 490784.520

₹ 40,145.53

1 Piece(s) 13 Day(s) or more 490784.530

₹ 40,145.53

1 Piece(s) 13 Day(s) or more 490784.540

₹ 40,774.86

1 Piece(s) 13 Day(s) or more 620784.54

₹ 40,774.86

1 Piece(s) 13 Day(s) or more 620784.58

₹ 40,774.86

1 Piece(s) 13 Day(s) or more 620784.510

₹ 40,774.86

1 Piece(s) 13 Day(s) or more 620784.515

₹ 40,774.86

1 Piece(s) 13 Day(s) or more 620784.520

₹ 40,774.86

1 Piece(s) 13 Day(s) or more 620784.530

₹ 40,774.86

1 Piece(s) 13 Day(s) or more 620784.540

₹ 41,324.37

1 Piece(s) 13 Day(s) or more 690588.44

₹ 41,324.37

1 Piece(s) 13 Day(s) or more 690588.48

₹ 41,324.37

1 Piece(s) 13 Day(s) or more 690588.410

₹ 41,324.37

1 Piece(s) 13 Day(s) or more 690588.415

₹ 41,324.37

1 Piece(s) 13 Day(s) or more 690588.420

₹ 41,324.37

1 Piece(s) 13 Day(s) or more 690588.430

₹ 41,324.37

1 Piece(s) 13 Day(s) or more 690588.440

₹ 42,110.71

1 Piece(s) 13 Day(s) or more 790588.44

₹ 42,110.71

1 Piece(s) 13 Day(s) or more 790588.48

₹ 42,110.71

1 Piece(s) 13 Day(s) or more 790588.410

₹ 42,110.71

1 Piece(s) 13 Day(s) or more 790588.415

₹ 42,110.71

1 Piece(s) 13 Day(s) or more 790588.420

₹ 42,110.71

1 Piece(s) 13 Day(s) or more 790588.430

₹ 42,110.71

1 Piece(s) 13 Day(s) or more 790588.440

₹ 42,581.72

1 Piece(s) 13 Day(s) or more 890490.34

₹ 42,581.72

1 Piece(s) 13 Day(s) or more 890490.38

₹ 42,581.72

1 Piece(s) 13 Day(s) or more 890490.310

₹ 42,581.72

1 Piece(s) 13 Day(s) or more 890490.315

₹ 42,581.72

1 Piece(s) 13 Day(s) or more 890490.320

₹ 42,581.72

1 Piece(s) 13 Day(s) or more 890490.330

₹ 42,581.72

1 Piece(s) 13 Day(s) or more 890490.340

₹ 43,211.05

1 Piece(s) 13 Day(s) or more 990490.34

₹ 43,211.05

1 Piece(s) 13 Day(s) or more 990490.38

₹ 43,211.05

1 Piece(s) 13 Day(s) or more 990490.310

₹ 43,211.05

1 Piece(s) 13 Day(s) or more 990490.315

₹ 43,211.05

1 Piece(s) 13 Day(s) or more 990490.320

₹ 43,211.05

1 Piece(s) 13 Day(s) or more 990490.330

₹ 43,211.05

1 Piece(s) 13 Day(s) or more 990490.340
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Load (Standard)
(N)
Speed symbol

Loading...

  1. 1

Basic Information

Long Roller Type With Motor Type Long Roller Outer Dia. D(Ø) 57
Roller Material Steel Shaft Type With Shaft Bearing Double
Drive Standard Surface Treatment No Properties Standard
Power Supply Three-Phase 200 V Lining No Operating Temperature Range(°C) 0::40
Thickness(mm) t1.5 Shaft diameter(mm) ø12
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language