(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
ø57, V pulley type, roller width 390 to 990 mm can be specified.
[Features]
・ As a drive roller with a V pulley, a free roller of the same shape is linked with a sewing-machine belt.
・ It includes terminal block and detent bracket.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Width W (mm) | Load (Standard) (N) | Speed symbol |
---|---|---|---|---|---|---|---|
₹ 28,511.43 | 1 Piece(s) | 13 Day(s) or more | 390 | 980.7 | 4 | ||
₹ 28,511.43 | 1 Piece(s) | 13 Day(s) or more | 390 | 980.7 | 5 | ||
₹ 28,511.43 | 1 Piece(s) | 13 Day(s) or more | 390 | 980.7 | 8 | ||
₹ 28,511.43 | 1 Piece(s) | 13 Day(s) or more | 390 | 980.7 | 10 | ||
₹ 28,511.43 | 1 Piece(s) | 13 Day(s) or more | 390 | 980.7 | 17 | ||
₹ 28,511.43 | 1 Piece(s) | 13 Day(s) or more | 390 | 980.7 | 25 | ||
₹ 28,511.43 | 1 Piece(s) | 13 Day(s) or more | 390 | 980.7 | 30 | ||
₹ 28,511.43 | 1 Piece(s) | 13 Day(s) or more | 390 | 980.7 | 40 | ||
₹ 29,219.26 | 1 Piece(s) | 13 Day(s) or more | 490 | 784.5 | 4 | ||
₹ 29,219.26 | 1 Piece(s) | 13 Day(s) or more | 490 | 784.5 | 5 | ||
₹ 29,219.26 | 1 Piece(s) | 13 Day(s) or more | 490 | 784.5 | 8 | ||
₹ 29,219.26 | 1 Piece(s) | 13 Day(s) or more | 490 | 784.5 | 10 | ||
₹ 29,219.26 | 1 Piece(s) | 13 Day(s) or more | 490 | 784.5 | 17 | ||
₹ 29,219.26 | 1 Piece(s) | 13 Day(s) or more | 490 | 784.5 | 25 | ||
₹ 29,219.26 | 1 Piece(s) | 13 Day(s) or more | 490 | 784.5 | 30 | ||
₹ 29,219.26 | 1 Piece(s) | 13 Day(s) or more | 490 | 784.5 | 40 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 620 | 784.5 | 4 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 620 | 784.5 | 5 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 620 | 784.5 | 8 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 620 | 784.5 | 10 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 620 | 784.5 | 17 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 620 | 784.5 | 25 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 620 | 784.5 | 30 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 620 | 784.5 | 40 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 690 | 588.4 | 4 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 690 | 588.4 | 5 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 690 | 588.4 | 8 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 690 | 588.4 | 10 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 690 | 588.4 | 17 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 690 | 588.4 | 25 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 690 | 588.4 | 30 | ||
₹ 30,947.62 | 1 Piece(s) | 13 Day(s) or more | 690 | 588.4 | 40 | ||
₹ 31,341.45 | 1 Piece(s) | 13 Day(s) or more | 790 | 588.4 | 4 | ||
₹ 31,341.45 | 1 Piece(s) | 13 Day(s) or more | 790 | 588.4 | 5 | ||
₹ 31,341.45 | 1 Piece(s) | 13 Day(s) or more | 790 | 588.4 | 8 | ||
₹ 31,341.45 | 1 Piece(s) | 13 Day(s) or more | 790 | 588.4 | 10 | ||
₹ 31,341.45 | 1 Piece(s) | 13 Day(s) or more | 790 | 588.4 | 17 | ||
₹ 31,341.45 | 1 Piece(s) | 13 Day(s) or more | 790 | 588.4 | 25 | ||
₹ 31,341.45 | 1 Piece(s) | 13 Day(s) or more | 790 | 588.4 | 30 | ||
₹ 31,341.45 | 1 Piece(s) | 13 Day(s) or more | 790 | 588.4 | 40 | ||
₹ 32,049.29 | 1 Piece(s) | 13 Day(s) or more | 890 | 490.3 | 4 | ||
₹ 32,049.29 | 1 Piece(s) | 13 Day(s) or more | 890 | 490.3 | 5 | ||
₹ 32,049.29 | 1 Piece(s) | 13 Day(s) or more | 890 | 490.3 | 8 | ||
₹ 32,049.29 | 1 Piece(s) | 13 Day(s) or more | 890 | 490.3 | 10 | ||
₹ 32,049.29 | 1 Piece(s) | 13 Day(s) or more | 890 | 490.3 | 17 | ||
₹ 32,049.29 | 1 Piece(s) | 13 Day(s) or more | 890 | 490.3 | 25 | ||
₹ 32,049.29 | 1 Piece(s) | 13 Day(s) or more | 890 | 490.3 | 30 | ||
₹ 32,049.29 | 1 Piece(s) | 13 Day(s) or more | 890 | 490.3 | 40 | ||
₹ 32,755.80 | 1 Piece(s) | 13 Day(s) or more | 990 | 490.3 | 4 | ||
₹ 32,755.80 | 1 Piece(s) | 13 Day(s) or more | 990 | 490.3 | 5 | ||
₹ 32,755.80 | 1 Piece(s) | 13 Day(s) or more | 990 | 490.3 | 8 | ||
₹ 32,755.80 | 1 Piece(s) | 13 Day(s) or more | 990 | 490.3 | 10 | ||
₹ 32,755.80 | 1 Piece(s) | 13 Day(s) or more | 990 | 490.3 | 17 | ||
₹ 32,755.80 | 1 Piece(s) | 13 Day(s) or more | 990 | 490.3 | 25 | ||
₹ 32,755.80 | 1 Piece(s) | 13 Day(s) or more | 990 | 490.3 | 30 | ||
₹ 32,755.80 | 1 Piece(s) | 13 Day(s) or more | 990 | 490.3 | 40 |
Part Number |
---|
Loading...
Long Roller Type | With Pulley | Type | Long Roller | Outer Dia. D(Ø) | 57 |
---|---|---|---|---|---|
Roller Material | Steel | Shaft Type | With Shaft | Bearing | Double |
Drive | Standard | Surface Treatment | No | Properties | Standard |
Power Supply | Three-Phase 200 V | Lining | No | Operating Temperature Range(°C) | 0::40 |
Thickness(mm) | t1.5 | Shaft diameter(mm) | ø12 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy