(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Motor Roller PNS Type

Motor Roller PNS Type

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,004₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Please refer to the manufacturer's catalog specifications and precautions when selecting.
  • The outer diameter of the roller is the inner diameter.

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Taper skate wheel type for ø57 × R900, roller width 305 to 790 mm can be specified.
[Features]
・ A taper skate wheel type for smoothly curving medium-load transported objects.
・ The curve radius is R900.

Part Number
PNS-305-4-X1
PNS-305-4-Z5
PNS-305-8-X1
PNS-305-8-Z5
PNS-305-10-X1
PNS-305-10-Z5
PNS-305-15-X1
PNS-305-15-Z5
PNS-305-20-X1
PNS-305-20-Z5
PNS-305-30-X1
PNS-305-30-Z5
PNS-305-40-X1
PNS-305-40-Z5
PNS-390-4-X1
PNS-390-4-Z5
PNS-390-8-X1
PNS-390-8-Z5
PNS-390-10-X1
PNS-390-10-Z5
PNS-390-15-X1
PNS-390-15-Z5
PNS-390-20-X1
PNS-390-20-Z5
PNS-390-30-X1
PNS-390-30-Z5
PNS-390-40-X1
PNS-390-40-Z5
PNS-490-4-X1
PNS-490-4-Z5
PNS-490-8-X1
PNS-490-8-Z5
PNS-490-10-X1
PNS-490-10-Z5
PNS-490-15-X1
PNS-490-15-Z5
PNS-490-20-X1
PNS-490-20-Z5
PNS-490-30-X1
PNS-490-30-Z5
PNS-490-40-X1
PNS-490-40-Z5
PNS-620-4-X1
PNS-620-4-Z5
PNS-620-8-X1
PNS-620-8-Z5
PNS-620-10-X1
PNS-620-10-Z5
PNS-620-15-X1
PNS-620-15-Z5
PNS-620-20-X1
PNS-620-20-Z5
PNS-620-30-X1
PNS-620-30-Z5
PNS-620-40-X1
PNS-620-40-Z5
PNS-690-4-X1
PNS-690-4-Z5
PNS-690-8-X1
PNS-690-8-Z5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Power Supply Load (Standard)
(N)
Speed symbol

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Single-phase100V980.74

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Three-Phase 200 V980.74

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Single-phase100V980.78

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Three-Phase 200 V980.78

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Single-phase100V980.710

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Three-Phase 200 V980.710

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Single-phase100V980.715

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Three-Phase 200 V980.715

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Single-phase100V980.720

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Three-Phase 200 V980.720

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Single-phase100V980.730

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Three-Phase 200 V980.730

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Single-phase100V980.740

₹ 30,004.27

1 Piece(s) 17 Day(s) or more 305Three-Phase 200 V980.740

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Single-phase100V980.74

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Three-Phase 200 V980.74

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Single-phase100V980.78

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Three-Phase 200 V980.78

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Single-phase100V980.710

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Three-Phase 200 V980.710

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Single-phase100V980.715

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Three-Phase 200 V980.715

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Single-phase100V980.720

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Three-Phase 200 V980.720

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Single-phase100V980.730

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Three-Phase 200 V980.730

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Single-phase100V980.740

₹ 31,419.95

1 Piece(s) 17 Day(s) or more 390Three-Phase 200 V980.740

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Single-phase100V784.54

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Three-Phase 200 V784.54

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Single-phase100V784.58

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Three-Phase 200 V784.58

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Single-phase100V784.510

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Three-Phase 200 V784.510

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Single-phase100V784.515

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Three-Phase 200 V784.515

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Single-phase100V784.520

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Three-Phase 200 V784.520

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Single-phase100V784.530

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Three-Phase 200 V784.530

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Single-phase100V784.540

₹ 32,834.30

1 Piece(s) 17 Day(s) or more 490Three-Phase 200 V784.540

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Single-phase100V784.54

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Three-Phase 200 V784.54

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Single-phase100V784.58

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Three-Phase 200 V784.58

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Single-phase100V784.510

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Three-Phase 200 V784.510

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Single-phase100V784.515

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Three-Phase 200 V784.515

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Single-phase100V784.520

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Three-Phase 200 V784.520

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Single-phase100V784.530

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Three-Phase 200 V784.530

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Single-phase100V784.540

₹ 34,014.47

1 Piece(s) 17 Day(s) or more 620Three-Phase 200 V784.540

₹ 38,101.84

1 Piece(s) 17 Day(s) or more 690Single-phase100V588.44

₹ 38,101.84

1 Piece(s) 17 Day(s) or more 690Three-Phase 200 V588.44

₹ 38,101.84

1 Piece(s) 17 Day(s) or more 690Single-phase100V588.48

₹ 38,101.84

1 Piece(s) 17 Day(s) or more 690Three-Phase 200 V588.48
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWidth W
(mm)
Power Supply Load (Standard)
(N)
Speed symbol

Loading...

Basic Information

Long Roller Type Tapered Type Long Roller Outer Dia. D(Ø) 57
Roller Material Steel Shaft Type With Shaft Bearing Double
Drive Standard Surface Treatment No Properties Standard
Lining No Operating Temperature Range(°C) 0::40 Thickness(mm) t 1.6
Shaft diameter(mm) ø12
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list