(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Camera Mounted Lighting Controller [FL]

Camera Mounted Lighting Controller [FL]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      36,392₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

Product Description

[FL-TCC Series]
A small size illumination controller that can be attached to a camera. No power supply or emission control required.
[Features]
・ It operates with the power supply from the camera, so no separate power supply is required.
・ Lights in response to a trigger signal from the camera.
・ Can be used with a single cable from the camera to the lighting unit with wire saving.

[FL-STC Series]
Up to 25 m cable in a small body. Can be installed anywhere.
[Features]
・ Efficient light emission control and adjustment with reduced labor hours.

Part Number
FL-STC10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 36,391.94

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Controller Dimming Method Pulse Width Modulation (PWM) Type Digital lighting controller
Connected lighting FL-□Series Power supply voltage(V) DC24 Number of output channels 1
I/O specifications NPN