(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Monitor Cable For Image Processing System [FH]

Monitor Cable For Image Processing System [FH]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,116₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

Product Description

[Features]FH series monitor cable. Cable lengths is selectable from 2 and 5 m.

製品仕様

型番種類ケーブル長さ
形FH-VMDA □M *1タッチパネルモニタ/液晶モニタ用 DVI-アナログ変換ケーブル2m、5m
形FH-VUAB □M *1タッチパネルモニタ用 USBケーブル2m、5m

*1.形式の□にはケーブル長が入ります。2m=2、5m=5。

Part Number
FH-VMDA 2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,115.80

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Extension Cable Branch Type No Branch Cable Length(m) 2
Type DVI-analog conversion cable (for touch panel monitor / liquid crystal monitor) Length(m) 2

Please check the type/dimensions/specifications of the part FH-VMDA 2M in the Monitor Cable For Image Processing System [FH] series.

X
whatsapp-qr whatsapp-icon