(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CCTV Lens for High Contrast Megapixel Compatible VS-VM Series

CCTV Lens for High Contrast Megapixel Compatible VS-VM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,318₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

High contrast 3.3 μm compatible CCTV lens 150 lp/mm or higher resolution.

 
Part Number
VS-5026VM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,318.40

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type CCTv Lens Focal Length(mm) 50 WD(mm) 400~∞
FNO 2.6 WD(Inchi) 2/3
X
whatsapp-qr whatsapp-icon