(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dedicated Light Units For Image Processing [FLV] (Part Number)

Dedicated Light Units For Image Processing [FLV]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,917₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The image is a representative image.

Product Description

A wide range of lineup consists of light units such as ring light, bar light, spot light, etc.

Part Number
FLV-BR48031W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMain Body Type Emitting Color Irradiation Direction Irradiation Light Type External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Body type details Irradiation angle
(°)

₹ 298,985.91

1 Piece(s) 6 Day(s) or more Bar TypeWhiteVertical IlluminationDirect Light--25.1~4031400.1~60048020.1~3021.9--15.1~2018--

Loading...

  1. 1

Basic Information

Light Type Visible Light Light Source Self Emission Type