(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A wide range of lineup consists of light units such as ring light, bar light, spot light, etc.
Part Number |
---|
FLV-DR9215W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Type | Emitting Color | Irradiation Direction | Irradiation Light Type | External Dimension D (Range) (mm) | External Dimension D (mm) | Width W (Range) (mm) | Width W (mm) | Length L (Range) (mm) | Length L (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Center Hole Size d (Range) (mm) | Center Hole Size d (mm) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Body type details | Irradiation angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 149,784.79 | 1 Piece(s) | 6 Day(s) or more | Ring Type | White | Oblique Ray | Direct Light | 80.1~100 | ø92 | - | - | - | - | 6.1~8 | 7.4 | 40.1~50 | ø47 | - | - | Direct ring | 15 |
Loading...
Light Type | Visible Light | Light Source | Self Emission Type |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy