(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

New Joint GW-FP1 Series for Food Manufacturing Process【10 Pieces Per Package】 (Part Number)

New Joint GW-FP1 Series for Food Manufacturing Process
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,418₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It supports food manufacturing. Food grade (NSF H1) is used for the lubricant oil for the flow path and sliding parts to eliminate pollution concerns. Space-saving compact size quick-connect fitting for pneumatic piping.
[Features]
・ New joint series that has achieved a significant reduction in piping space.
・ V-shaped seal is used for the tube insertion seal to enable smooth insertion and secure sealing.
・ The elbow union type is rotatable, making piping work and piping removal work easy.
・ A flame-retardant white body that fits a comfortable working environment, and electroless nickel plating is used for the brass part.
・ The GW Series uses flame-retardant resin (equivalent to UL94 standard V-0) for the body and push ring.
[Applications]
・ As pneumatic pipe, tube fittings, single-action joints, air fittings, resin fittings, universal elbows.

 
Part Number
GWS10-10-E-FP1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipFitting Type Applicable Fluids Screw Mounting, Direction Main Body Types Elbows Union, Equal Dia. Hammered Nipple Union, Unequal Dia. Screw Mounting, Multipoint Application Gasket For Swivel Parts, Rotary Equipment Parts Other Shapes Branch A Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Pipe connection port diameter 2 female screw Applicable Tube O.D.1
(mm)
Connection joint diameter 1
(mm)
Other Combinations

₹ 4,621.34

1 Pack(s)

10 Pieces Per Package

10 Day(s) or more Screw Mount DirectionAirPartition FemaleBrass (Electroless Nickel Plating)One-Touch Couplings--Brass (Electroless Nickel Plating)--Foods・Drug-RelatedStandard (NBR)----10~6010-R-3/8--Partition Female

Loading...

  1. 1

Please check the type/dimensions/specifications of the part GWS10-10-E-FP1 in the New Joint GW-FP1 Series for Food Manufacturing Process series.

Product variants

Part Number
GWFY6-8-FP1
GWFY8-8-FP1
GWL10-0-FP1
GWS10-10-FP1
GWS10-6-FP1
GWS10-8-S-FP1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipFitting Type Applicable Fluids Screw Mounting, Direction Main Body Types Elbows Union, Equal Dia. Hammered Nipple Union, Unequal Dia. Screw Mounting, Multipoint Application Gasket For Swivel Parts, Rotary Equipment Parts Other Shapes Branch A Operating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Pipe connection port diameter 2 female screw Applicable Tube O.D.1
(mm)
Connection joint diameter 1
(mm)
Other Combinations

₹ 4,336.20

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more Screw Mount BranchAir-Polybutylene TerephthalateOne-Touch Couplings--Brass (Electroless Nickel Plating)-FY-Shaped (Rounding)Foods・Drug-RelatedStandard (NBR)----10~606-R1/4---None

₹ 4,794.49

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more Screw Mount BranchAir-Polybutylene TerephthalateOne-Touch Couplings--Brass (Electroless Nickel Plating)-FY-Shaped (Rounding)Foods・Drug-RelatedStandard (NBR)----10~608-R1/4---None

₹ 3,646.01

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more Union with same diameterAir-Polybutylene TerephthalateOne-Touch Couplings-[Union Elbows] Union Elbows---Foods・Drug-RelatedStandard (NBR)----10~6010------None

₹ 2,404.32

10 Pieces Per Package

1 Pack(s) 46 Day(s) or more Screw Mount DirectionAirSingle Base StraightBrass (Electroless Nickel Plating)One-Touch Couplings--Brass (Electroless Nickel Plating)--Foods・Drug-RelatedStandard (NBR)----10~6010-R3/8---None

₹ 2,370.37

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more Screw Mount DirectionAirSingle Base StraightBrass (Electroless Nickel Plating)One-Touch Couplings--Brass (Electroless Nickel Plating)--Foods・Drug-RelatedStandard (NBR)----10~6010-R1/8---None

₹ 2,534.40

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more Screw Mount DirectionAirSingle Base StraightBrass (Electroless Nickel Plating)One-Touch Couplings--Brass (Electroless Nickel Plating)--Foods・Drug-RelatedStandard (NBR)----10~6010-R1/4---Round shape
X
whatsapp-qr whatsapp-icon