(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
It supports food manufacturing. Food grade (NSF H1) is used for the lubricant oil for the flow path and sliding parts to eliminate pollution concerns. Space-saving compact size quick-connect fitting for pneumatic piping.
[Features]
・ New joint series that has achieved a significant reduction in piping space.
・ V-shaped seal is used for the tube insertion seal to enable smooth insertion and secure sealing.
・ The elbow union type is rotatable, making piping work and piping removal work easy.
・ A flame-retardant white body that fits a comfortable working environment, and electroless nickel plating is used for the brass part.
・ The GW Series uses flame-retardant resin (equivalent to UL94 standard V-0) for the body and push ring.
[Applications]
・ As pneumatic pipe, tube fittings, single-action joints, air fittings, resin fittings, universal elbows.
Part Number |
---|
GWS12-10-M-FP1 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Fitting Type | Applicable Fluids | Screw Mounting, Direction | Main Body | Types | Elbows | Union, Equal Dia. | Hammered Nipple | Union, Unequal Dia. | Screw Mounting, Multipoint | Application | Gasket | For Swivel Parts, Rotary Equipment Parts | Other Shapes | Branch A | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Pipe connection port diameter 2 female screw | Applicable Tube O.D.1 (mm) | Connection joint diameter 1 (mm) | Other Combinations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,411.65 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | Screw Mount Direction | Air | Female Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 12 | - | R | - | 3/8 | - | - | Female |
Loading...
Please check the type/dimensions/specifications of the part GWS12-10-M-FP1 in the New Joint GW-FP1 Series for Food Manufacturing Process series.
Part Number |
---|
GWFY6-8-FP1 |
GWFY8-8-FP1 |
GWL10-0-FP1 |
GWS4-0-FP1 |
GWS4-6-FP1 |
GWS4-6-M-FP1 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Fitting Type | Applicable Fluids | Screw Mounting, Direction | Main Body | Types | Elbows | Union, Equal Dia. | Hammered Nipple | Union, Unequal Dia. | Screw Mounting, Multipoint | Application | Gasket | For Swivel Parts, Rotary Equipment Parts | Other Shapes | Branch A | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Pipe connection port diameter 2 female screw | Applicable Tube O.D.1 (mm) | Connection joint diameter 1 (mm) | Other Combinations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,336.20 | 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | FY-Shaped (Rounding) | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | 1/4 | - | - | - | None | ||
₹ 4,794.49 | 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | FY-Shaped (Rounding) | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 1/4 | - | - | - | None | ||
₹ 3,646.01 | 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Elbows] Union Elbows | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | - | - | - | - | - | None | ||
₹ 2,540.49 | 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Straight] Straight | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | - | - | - | - | - | None | ||
₹ 1,726.89 | 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | Screw Mount Direction | Air | Single Base Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | R | 1/8 | - | - | - | None | ||
₹ 2,187.32 | 10 Pieces Per Package | 1 Pack(s) | 46 Day(s) or more | Screw Mount Direction | Air | Female Straight | Brass (Electroless Nickel Plating) | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 4 | - | R | - | 1/8 | - | - | Female |