(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
It supports food manufacturing. Food grade (NSF H1) is used for the lubricant oil for the flow path and sliding parts to eliminate pollution concerns. Space-saving compact size quick-connect fitting for pneumatic piping.
[Features]
・ New joint series that has achieved a significant reduction in piping space.
・ V-shaped seal is used for the tube insertion seal to enable smooth insertion and secure sealing.
・ The elbow union type is rotatable, making piping work and piping removal work easy.
・ A flame-retardant white body that fits a comfortable working environment, and electroless nickel plating is used for the brass part.
・ The GW Series uses flame-retardant resin (equivalent to UL94 standard V-0) for the body and push ring.
[Applications]
・ As pneumatic pipe, tube fittings, single-action joints, air fittings, resin fittings, universal elbows.
Part Number |
---|
GWL6-M5-FP1 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Fitting Type | Applicable Fluids | Screw Mounting, Direction | Main Body | Types | Elbows | Union, Equal Dia. | Hammered Nipple | Union, Unequal Dia. | Screw Mounting, Multipoint | Application | Gasket | For Swivel Parts, Rotary Equipment Parts | Other Shapes | Branch A | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Pipe connection port diameter 2 female screw | Applicable Tube O.D.1 (mm) | Connection joint diameter 1 (mm) | Other Combinations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,584.14 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) or more | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | M | M5 | - | - | - | None |
Loading...
Please check the type/dimensions/specifications of the part GWL6-M5-FP1 in the New Joint GW-FP1 Series for Food Manufacturing Process series.
Part Number |
---|
GWFY6-8-FP1 |
GWFY8-8-FP1 |
GWL10-0-FP1 |
GWL6-M5-T-FP1 |
GWL8-0-FP1 |
GWL8-10-FP1 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Fitting Type | Applicable Fluids | Screw Mounting, Direction | Main Body | Types | Elbows | Union, Equal Dia. | Hammered Nipple | Union, Unequal Dia. | Screw Mounting, Multipoint | Application | Gasket | For Swivel Parts, Rotary Equipment Parts | Other Shapes | Branch A | Operating Temperature (°C) | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Pipe connection port diameter 2 female screw | Applicable Tube O.D.1 (mm) | Connection joint diameter 1 (mm) | Other Combinations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,336.20 | 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | FY-Shaped (Rounding) | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 6 | - | R | 1/4 | - | - | - | None | ||
₹ 4,794.49 | 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | Screw Mount Branch | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | - | Brass (Electroless Nickel Plating) | - | FY-Shaped (Rounding) | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 1/4 | - | - | - | None | ||
₹ 3,646.01 | 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Elbows] Union Elbows | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 10 | - | - | - | - | - | - | None | ||
₹ 3,164.42 | 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | For Oscillating Parts、 Rotary Parts | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Swivel Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | Rotary Joint Elbow | - | - | -10~60 | 6 | - | M | M5 | - | - | - | turn | ||
₹ 2,826.22 | 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | Union with same diameter | Air | - | Polybutylene Terephthalate | One-Touch Couplings | - | [Union Elbows] Union Elbows | - | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | - | - | - | - | - | None | ||
₹ 3,019.02 | 10 Pieces Per Package | 1 Pack(s) | 10 Day(s) or more | Screw Mount Direction | Air | Elbow | Polybutylene Terephthalate | One-Touch Couplings | Single Base Elbows | - | Brass (Electroless Nickel Plating) | - | - | Foods・Drug-Related | Standard (NBR) | - | - | - | -10~60 | 8 | - | R | 3/8 | - | - | - | None |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy