(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
It supports food manufacturing. Food grade (NSF H1) is used as a lubricant oil for the flow path and sliding parts to eliminate anxiety about contamination. A general-purpose inline speed controller that can be used as meter-in, meter-out, and in-out.
[Features]
・ Since the mounting part rotates 360°, you can freely select the mounting/installation method such as bottom, side, panel mount, etc.
・ Slow speed type can be selected, and speed control in the low and slow speed range and speed control of small bore cylinders are very easy.
・ Ozone-resistant material is used as standard, and ozone-resistant material is used as standard for a check seal to prevent deterioration.
・ No mounting bracket required.
[Applications]
・ The opening/closing speed and speed of cylinders, cylinder valves, sanitary valves, etc., are adjusted by adjusting the flow rate with the needle rotation.
・ Depending on the circuit conditions, it is possible to prevent the actuator projection, stabilize the speed, control the reciprocating speed of the single-acting cylinder, etc.
・ Convenient for remote and centralized control of actuators and cylinders.
Part Number |
---|
SCL2-04-H44-FP1 |
SCL2-06-H66-FP1 |
SCL2-08-H66-FP1 |
SCL2-08-H88-FP1 |
SCL2-10-H88-FP1 |
SCL2-10-H1010-FP1 |
SCL2-10-H1212-FP1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Size of Body | Applicable Tube O.D. (φ) | Max. Flow (l/min) |
---|---|---|---|---|---|---|---|
₹ 1,434.05 | 1 Piece(s) | 11 Day(s) or more | Equivalent to M5 screw | 4 | 130 | ||
₹ 1,679.24 | 1 Piece(s) | 11 Day(s) or more | 1/8 thread equivalent | 6 | 300 | ||
₹ 1,942.81 | 1 Piece(s) | 11 Day(s) or more | 1/4 thread equivalent | 6 | 400 | ||
₹ 1,943.15 | 1 Piece(s) | 7 Day(s) or more | 1/4 thread equivalent | 8 | 550 | ||
₹ 2,323.83 | 1 Piece(s) | 11 Day(s) or more | 3/8 thread equivalent | 8 | 900 | ||
₹ 2,326.52 | 1 Piece(s) | 11 Day(s) or more | 3/8 thread equivalent | 10 | 1100 | ||
₹ 2,327.20 | 1 Piece(s) | 11 Day(s) or more | 3/8 thread equivalent | 12 | 1200 |
Part Number |
---|
Loading...
Control Direction | Meter Out / In | Main Body Shape | Straight | Type | Speed Controller |
---|---|---|---|---|---|
Joint Type | One-touch coupling one both sides | Material | Polybutylene terephthalate | Knob Type | Resin |
Environment, Applications | Standard | Lock Nut Type | Ring Nut | Flow Rate Characteristics | Standard Type |
Applicable Fluids | Air |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy