(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DSC-FP1 Series Speed Controller With Dial for Food Manufacturing Process

DSC-FP1 Series Speed Controller With Dial for Food Manufacturing Process

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,633₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It supports food manufacturing. Food grade (NSF H1) is used as a lubricant oil for the flow path and sliding parts to eliminate anxiety about contamination. A speed controller with a dial.
[Features]
· Elbow type with quick-connect fitting. Used as a speed controller. Meter-in and Meter-out are available.
· The cylinder velocity setting has been "visualized.""Everyone," "easy" and "certainly" can adjust cylinder speed.
· A dial speed controller with flow rate characteristics proportional to the needle count and little individual difference.
· Enables detailed quantification and quantization.
[Applications]
· Used when studying traceability.
· Used to visualize the flow rate.
· Adjusts the speed or opening/closing speed of cylinders, cylinder valves, sanitary valves, butterfly valves, etc. by adjusting the flow rate.

 
Part Number
DSC-8-8-FP1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,633.32

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Control Direction Meter-Out Main Body Shape Elbow Type Speed Controller
Joint Type Male thread + One-Touch Couplings Material Polybutylene terephthalate Knob Type Push Lock Calibrated
Environment, Applications Standard Thread Material Brass Lock Nut Type Slide Lock Lever
Operating Pressure Range(MPa) 0.05::1 Flow Rate Characteristics Standard Type Pipe Connection Bore Dia. R
Pipe connection port diameter 1 male screw R1/4 Applicable Tube O.D.(φ) 8 Max. Flow(l/min) 400
Applicable Fluids Air

Please check the type/dimensions/specifications of the part DSC-8-8-FP1 in the DSC-FP1 Series Speed Controller With Dial for Food Manufacturing Process series.

X
whatsapp-qr whatsapp-icon