(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Robert Shaw Thermostat-Rotary Switch Model MPA Series

Robert Shaw Thermostat-Rotary Switch Model MPA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,395₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Robertshaw thermostat is a product manufactured by a global professional manufacturer of thermostats (Robertshaw Controls).
[Features]
・ Since the temperature setting has a dial, you can easily set any temperature
・ Unlike the conventional 3-stage/5-stage rotary switch (serial/parallel switching of load), the time is controlled by turning ON/OFF the built-in bimetal timer, and the input of 1 electric heating load can be adjusted steplessly from Min.7 to 14% to Max.100%
[Applications]
・ Electric heating equipment, heat sealers for conveyors, electroplating tanks, solder tanks, electric immersion heaters, degreasing tanks, annealing furnaces, etc.

 
Part Number
MPA100P
MPA200P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipElectrical rating

₹ 3,422.04

1 Piece(s) 9 Day(s) or more 15A 100V

₹ 3,395.43

1 Piece(s) 9 Day(s) or more 15 A 200 V

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon