(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KS Heat-Treated Spur Gear

KS Heat-Treated Spur Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,905₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Ideal as a companion pinion for a KRF heat-treated rack.
· JIS N8 grade, m1.5 to 5, number of teeth: 20/25/30.
· Tempered spur gear which uses SCM440 steel alloy.

Part Number
KS1.5-20
KS1.5-20H
KS1.5-25
KS1.5-25H
KS1.5-30
KS1.5-30H
KS2-20
KS2-20H
KS2-25
KS2-25H
KS2-30
KS2-30H
KS2.5-20
KS2.5-20H
KS2.5-25
KS2.5-25H
KS2.5-30
KS2.5-30H
KS3-20
KS3-20H
KS3-25
KS3-25H
KS3-30
KS3-30H
KS4-20
KS4-20H
KS4-25
KS4-25H
KS4-30
KS4-30H
KS5-20
KS5-20H
KS5-25
KS5-25H
KS5-30
KS5-30H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)
Hardened Tooth Surface

₹ 1,904.76

1 Piece(s) 6 Day(s) or more 8201.5152414-

₹ 2,824.80

1 Piece(s) 12 Day(s) or more 8201.5152414Yes

₹ 2,041.56

1 Piece(s) 6 Day(s) or more 8251.5153014-

₹ 2,966.00

1 Piece(s) 12 Day(s) or more 8251.5153014Yes

₹ 2,235.08

1 Piece(s) 6 Day(s) or more 10301.5153814-

₹ 3,169.57

1 Piece(s) 12 Day(s) or more 10301.5153814Yes

₹ 2,128.06

1 Piece(s) 6 Day(s) or more 12202203216-

₹ 3,059.03

1 Piece(s) 12 Day(s) or more 12202203216Yes

₹ 2,714.33

1 Piece(s) 6 Day(s) or more 12252204016-

₹ 3,665.63

1 Piece(s) 12 Day(s) or more 12252204016Yes

₹ 3,476.55

1 Piece(s) 6 Day(s) or more 12302205016-

₹ 4,456.49

1 Piece(s) 12 Day(s) or more 12302205016Yes

₹ 3,000.46

1 Piece(s) 6 Day(s) or more 15202.5254018-

₹ 3,963.24

1 Piece(s) 12 Day(s) or more 15202.5254018Yes

₹ 3,697.23

1 Piece(s) 6 Day(s) or more 15252.5255018-

₹ 4,687.01

1 Piece(s) 12 Day(s) or more 15252.5255018Yes

₹ 4,873.09

1 Piece(s) 6 Day(s) or more 15302.5256518-

₹ 5,905.38

1 Piece(s) 12 Day(s) or more 15302.5256518Yes

₹ 4,257.74

1 Piece(s) 6 Day(s) or more 15203305020-

₹ 5,266.73

1 Piece(s) 12 Day(s) or more 15203305020Yes

₹ 5,356.30

1 Piece(s) 6 Day(s) or more 20253306020-

₹ 6,881.57

1 Piece(s) 12 Day(s) or more 20253306020Yes

₹ 6,944.33

1 Piece(s) 6 Day(s) or more 20303307520-

₹ 8,528.67

1 Piece(s) 12 Day(s) or more 20303307520Yes

₹ 7,743.44

1 Piece(s) 6 Day(s) or more 20204406525-

₹ 9,711.76

1 Piece(s) 12 Day(s) or more 20204406525Yes

₹ 11,026.53

1 Piece(s) 6 Day(s) or more 20254408025-

₹ 13,829.46

1 Piece(s) 12 Day(s) or more 20254408025Yes

₹ 14,210.89

1 Piece(s) 6 Day(s) or more 20304409025-

₹ 17,135.18

1 Piece(s) 12 Day(s) or more 20304409025Yes

₹ 12,674.77

1 Piece(s) 6 Day(s) or more 22205508225-

₹ 15,656.55

1 Piece(s) 12 Day(s) or more 22205508225Yes

₹ 17,146.67

1 Piece(s) 6 Day(s) or more 252555010525-

₹ 21,494.00

1 Piece(s) 12 Day(s) or more 252555010525Yes

₹ 24,060.00

1 Piece(s) 6 Day(s) or more 253055012025-

₹ 28,689.55

1 Piece(s) 12 Day(s) or more 253055012025Yes
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)
Hardened Tooth Surface

Loading...

  1. 1

Basic Information

Gear Shape Shape B Material Steel Surface Treatment Black oxide finish
Heat Treatment Thermal Refined Ground Tooth Milled Bearing No
Backlash Presence Shaft Bore Tolerance H7 Metal Bushing No
Accuracy Grade(Old JIS) N8 Shaft Bore Config. Round hole Material (Details) SCM440
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language