(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MagTran FDS/FBS Type Contactless Bevel Gear

MagTran FDS/FBS Type Contactless Bevel Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,430₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Allows contactless 90° drive transmission across intersecting axes.
The clearance can be changed freely using the set screw provided on the holder to fine-tune the torque.

Part Number
FDS4035-A12-B12
FDS4035-A15-B15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,432.97

1 Piece(s) 10 Day(s) or more

₹ 9,429.55

1 Piece(s) 10 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Standard type / high torque type High-torque type Orthogonal / parallel Orthogonal type Heat Resistant Temperature(℃) 60
Magnet Material Neodymium sintered magnet Magnet surface treatment Ni-Cu-Ni 3-layer playing Material of Holder Aluminum (A5056)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list