(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sanitary Fitting 3A Standard Clamp

Sanitary Fitting 3A Standard Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,718₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A clamp for a U.S. sanitary standard, 3A standard

 
Part Number
3A2H-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,718.45

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Clamp Nominal Diameter 20A Clamp Material SUS304
X
whatsapp-qr whatsapp-icon