(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Timing Belt (Part Number)

Long Timing Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This product has been developed in response to the needs of the industrial world which pursues automation and energy saving in recent equipment and production processes.
There are 2 types of long timing belts: open-end products that are mainly used for reciprocating motion and endless products that can rotate.
"Characteristic"
■Long span is possible
The belt length can be set freely, enabling long spans.
■Clean without lubricant oil
No need to refuel the timing belt. There is less dirt around the machine and products.
■Belts and pulleys that can be used for accurate reciprocating motion mesh accurately,
resulting in accurately conveying reciprocating motion with no slippage.
■Maintenance-free
The elongation of the belt is extremely small, and re-tensioning adjustment is almost unnecessary by applying appropriate mounting tension.
■Quiet exercise
The noise level is low due to meshing of metal and rubber / resin and rubber.

Part Number
OTGS5M100-[50-4000/1]
OTGS5M150-[50-4000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 6 Day(s) or more

-

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Belt Series S5M Belt Shape Open End Belt Material Rubber Belt
Belt Tooth Surface Standard (One Side) Core Wire Material Glass Fiber Belt Shape Type Round tooth profile super torque