(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Petal Fastener【4-40 Pieces Per Package】

Petal Fastener
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,046₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Springs prevent nuts and bolts from loosening and falling out.
Spring contraction and pressure create a thread-lock effect.
Enables visible confirmation of completed construction.
Can also be mounted to nuts and bolts that are already in place.

Part Number
PFS-M04
PFS-M05
PFS-M06
PFS-M08
PFS-M10
PFS-M16
PFS-M20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Wire diameter
(ø)
Width across flats
(mm)
Height
(mm)

₹ 9,857.14

1 Pack(s)

40 Pieces Per Package

7 Day(s) or more M04ø0.572.5

₹ 10,251.43

1 Pack(s)

40 Pieces Per Package

7 Day(s) or more M05ø0.582.5

₹ 9,200.00

1 Pack(s)

30 Pieces Per Package

7 Day(s) or more M06ø0.6103.0

₹ 7,885.71

1 Pack(s)

20 Pieces Per Package

7 Day(s) or more M08ø0.7133.5

₹ 7,360.00

1 Pack(s)

16 Pieces Per Package

7 Day(s) or more M10ø1.0175.0

₹ 6,834.29

1 Pack(s)

10 Pieces Per Package

7 Day(s) or more M16ø1.4247.0

₹ 6,045.71

1 Pack(s)

4 Pieces Per Package

7 Day(s) or more M20ø1.8309.0
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Wire diameter
(ø)
Width across flats
(mm)
Height
(mm)

Loading...

  1. 1

Basic Information

Caster Type Related Components Fitting Material Iron
X
whatsapp-qr whatsapp-icon
Close

Comparison list