(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mikado Insert (Boxed) For Plywood Formwork【500 Pieces Per Package】

Mikado Insert (Boxed) For Plywood Formwork
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,723₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Safe, as the tip of the nail does not protrude.
· Can be nailed along a chalk line.
· Can be installed just like a regular nail.
· The metal fitting is secured by pressing down the nail heads, so there is no danger of it falling out during construction.
· After the formwork is removed, the color is visible from the bottom of the slab.
[Applications]
· For light gauge steel.
[Material]
· Carbon steel for cold-forging (JISG-3507)
· Bright chromate plating
· Polyethylene resin

Part Number
P-3020-B
P-3020-GN
P-3020-R
P-3020-W
P-3020-Y
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor JAN Code Trusco Code

₹ 24,723.18

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more Blue4589906550025116-3855

₹ 24,723.18

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more Green4589906550056116-3858

₹ 24,723.18

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more Red4589906550018116-3854

₹ 24,723.18

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more White4589906550049116-3857

₹ 24,723.18

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more Yellow4589906550032116-3856

Loading...

  1. 1

Basic Information

Nominal of thread W 3/8 Average pull force (kN) 7.4 Effective embedded depth (mm) 20
Weight (g) 12,000.0 Material 1 Carbon steel for cold forging (JISG-3507) Material 2 Bright chromate plating
Material 3 Polyethylene resin
X
whatsapp-qr whatsapp-icon