(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mikado Insert (Boxed) For Plywood Formwork 1/2" Type【100 Pieces Per Package】

Mikado Insert (Boxed) For Plywood Formwork 1/2" Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,723₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Resin nails are pre-installed on the plastic fixture, for easy installation.
· The large fixture provides stability.
[Applications]
· For heavy equipment.
[Material]
· Carbon steel for cold-forging (JISG-3507)
· Bright chromate plating
· Polypropylene resin
· Reinforced engineering plastic

Part Number
GR-4055-B
GR-4055-GN
GR-4055-R
GR-4055-W
GR-4055-Y
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor JAN Code Trusco Code

₹ 24,723.18

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more Blue4589906556799116-3882

₹ 24,723.18

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more Green4589906556829116-3886

₹ 24,723.18

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more Red4589906556782116-3881

₹ 24,723.18

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more White4589906556812116-3885

₹ 24,723.18

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more Yellow4589906556805116-3883

Loading...

  1. 1

Basic Information

Nominal of thread W1/2 Average pull force (kN) 37.1 Effective embedded depth (mm) 59
Weight (g) 9,800.0 Material 1 Carbon steel for cold forging (JISG-3507) Material 2 Bright chromate plating
Material 3 Polypropylene resin Material 4 Reinforced engineering plastic
X
whatsapp-qr whatsapp-icon