(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mikado Insert (Boxed) For Deck Plates, For General Equipment【300 Pieces Per Package】

Mikado Insert (Boxed) For Deck Plates, For General Equipment
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      38,257₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Employs a spring for fixing.
· Will not tip over even if stepped on.
· Can be easily installed by simply pressing the insert by hand into a drilled hole.
· The color can be checked from the top or bottom of the deck.
· Suitable for hanging lightweight items like electrical and disaster-prevention equipment.
[Applications]
· For general equipment.
[Material]
· Carbon steel for cold-forging (JISG-3507)
· Bright chromate plating
· Polypropylene resin

Part Number
KM-3030-B
KM-3030-GN
KM-3030-R
KM-3030-W
KM-3030-Y
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor JAN Code Trusco Code

₹ 38,256.66

1 Pack(s)

300 Pieces Per Package

6 Day(s) or more Blue4589906556416116-3834

₹ 38,256.66

1 Pack(s)

300 Pieces Per Package

6 Day(s) or more Green4589906556447116-3837

₹ 38,256.66

1 Pack(s)

300 Pieces Per Package

6 Day(s) or more Red4589906556409116-3832

₹ 38,256.66

1 Pack(s)

300 Pieces Per Package

6 Day(s) or more White4589906556430116-3836

₹ 38,256.66

1 Pack(s)

300 Pieces Per Package

6 Day(s) or more Yellow4589906556423116-3835

Loading...

  1. 1

Basic Information

Drill diameter (mm) 16 Nominal of thread W 3/8 Average pull force (kN) 14.6
Effective embedded depth (mm) 32.5 Weight (g) 11,500.0 Material 1 Carbon steel for cold forging (JISG-3507)
Material 2 Bright chromate plating Material 3 Polypropylene resin
X
whatsapp-qr whatsapp-icon