(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mikado Insert (Boxed) For Deck Plates, For Heavy Equipment (Lightweight Type) 1/2"【100 Pieces Per Package】

Mikado Insert (Boxed) For Deck Plates, For Heavy Equipment (Lightweight Type) 1/2"
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,140₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Employs a spring for fixing.
· Will not tip over even if stepped on.
· Can be easily installed by simply pressing the insert by hand into a drilled hole.
· The color can be checked from the top or bottom of the deck.
· Suitable for hanging heavy items like sanitation and air-conditioning systems, etc.
[Applications]
· For heavy sanitation or air-conditioning systems.
[Material]
· Carbon steel for cold-forging (JISG-3507)
· Bright chromate plating
· Polypropylene resin
· Reinforced engineering plastic

Part Number
SH-4055-B
SH-4055-GN
SH-4055-R
SH-4055-W
SH-4055-Y
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor JAN Code Trusco Code

₹ 32,140.40

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more Blue4589906554672116-3849

₹ 32,140.40

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more Green4589906554702116-3853

₹ 32,140.40

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more Red4589906554665116-3848

₹ 32,140.40

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more White4589906554696116-3852

₹ 32,140.40

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more Yellow4589906554689116-3851

Loading...

  1. 1

Basic Information

Drill diameter (mm) 22 Nominal of thread W1/2 Average pull force (kN) 37.1
Effective embedded depth (mm) 59 Weight (g) 14,300.0 Material 1 Carbon steel for cold forging (JISG-3507)
Material 2 Bright chromate plating Material 3 Polypropylene resin Material 4 Reinforced engineering plastic
X
whatsapp-qr whatsapp-icon