(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mikado Insert (Boxed) For Plywood Formwork 3/8" Type【500 Pieces Per Package】

Mikado Insert (Boxed) For Plywood Formwork 3/8" Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      30,905₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Self-standing with three nails.
· Easy to place with only one hand.
· After the formwork is removed, the color is visible from the bottom of the slab.
· Suitable for hanging lightweight items like electrical and disaster-prevention equipment.
· When the formwork is removed, the nails are removed with the plywood, so they are not left in the ceiling slab.
· If a nail remains embedded in the slab, pull it out using combination pliers, etc.
[Applications]
· For light equipment
· For heavy equipment.
[Material]
· Carbon steel for cold-forging (JISG-3507)
· Bright chromate plating
· Polyethylene resin
· Reinforced engineering plastic

Part Number
V-3030-B
V-3030-GN
V-3030-R
V-3030-W
V-3030-Y
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor JAN Code Trusco Code

₹ 30,904.64

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more Blue4589906556492116-3860

₹ 30,904.64

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more Green4589906556522116-3863

₹ 30,904.64

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more Red4589906556485116-3859

₹ 30,904.64

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more White4589906556515116-3862

₹ 30,904.64

1 Pack(s)

500 Pieces Per Package

6 Day(s) or more Yellow4589906556508116-3861

Loading...

  1. 1

Basic Information

Nominal of thread W 3/8 Average pull force (kN) 14.6 Effective embedded depth (mm) 30
Weight (g) 17,000.0 Material 1 Carbon steel for cold forging (JISG-3507) Material 2 Bright chromate plating
Material 3 Polyethylene resin Material 4 Reinforced engineering plastic
X
whatsapp-qr whatsapp-icon