(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tubular Heater for Liquid Heating

Tubular Heater for Liquid Heating

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tubular Heater for Liquid Heating
  • Tubular Heater for Liquid Heating
  • Tubular Heater for Liquid Heating
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ All wetted parts are made of stainless steel (SUS316L, SUS304), so they have excellent corrosion resistance.
・ It is easy to install and can be installed in a small space.
・ The maximum usable temperature is 160°C (liquid temperature).

 
Part Number
KSHML12-[150-350/1]-A[150-300/1]-V[100,​200]-W[50-1350/10]
KSHRLW12-[100-450/1]-V[100,​200]-W[200-4000/10]
KSHRW12-[100-450/1]-V[100,​200]-W[200-4000/10]
KSHUW12-[150-650/1]-A[50-100/1]-V[100,​200]-W[200-4000/10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipElectric Power Density Target to Be Heated

-

1 Piece(s) 15 Day(s) or more 0.2 ≤ W/cm^2 ≤ 2.5Oil

-

1 Piece(s) 17 Day(s) or more 0.4 ≤ W/cm^2 ≤ 8.0Water

-

1 Piece(s) 15 Day(s) or more 0.4 ≤ W/cm^2 ≤ 8.0Water

-

1 Piece(s) 15 Day(s) or more 0.4 ≤ W/cm^2 ≤ 8.0Water

Loading...

  1. 1