(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluoropolymer Coated Cord Heater

Fluoropolymer Coated Cord Heater
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,369₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ A fluoropolymer-coated cord heater.
・ Since the lead is also fluoropolymer, it can be used in cleanrooms.

 
Part Number
TC100-8-1000
TC100-16-1000
TC100-25-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipElectric Power
(W)

₹ 7,369.40

1 Piece(s) 9 Day(s) or more 8

₹ 7,369.06

1 Piece(s) 9 Day(s) or more 16

₹ 7,369.40

1 Piece(s) 9 Day(s) or more 25

Loading...

  1. 1

Basic Information

Rated Voltage (Range)(V) 100 Rated Capacity (Range)(W) 0 to 100 Length L(mm) 1000
X
whatsapp-qr whatsapp-icon