(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hollow Pin Chain (HP)

Hollow Pin Chain (HP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,995₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Various types of transport chains are provided to enable selection in response to the transported items or environmental conditions.

 
Part Number
KCM40HP-10FT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,994.99

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Chains Nominal Number 40 Pitch 12.7
Number of Strands 1 Environment Standard Material Steel
Surface Treatment Not Provided Max. Allowable Tension(kN) ~99 Link Type Standard
Max. Allowable Tension (Details)(kN) 1.77
X
whatsapp-qr whatsapp-icon