(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Plastic Cabinet Handle

Plastic Cabinet Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      543₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resin handle that can be attached to the frame's T-groove. Mounting method: round hole. Material: polyamide. Set contents: 2 mounting bolts and 2 nuts (for 40 series frames)

 
Part Number
HCP2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 543.30

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type U Type, Straight Mounting Method Round hole Material Polyamide
Length L 118 Set Content With Mounting Bolt / Nut 2 pcs Each (For 40 Series Frame)
X
whatsapp-qr whatsapp-icon