(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable for compact cases / covers, etc.
Select part number to Order Now/ Add to Cart
Part Number |
---|
F20C-[10-1099/0.1] |
F20C-[10-1099/0.1]-[1A,1B,1C,1D,2R,2] |
F20C-[1100-4000/0.1] |
F20C-[1100-4000/0.1]-[1A,1B,1C,1D,2R,2] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more |
Part Number |
---|
Loading...
Standard Extrusion Size(mm) | 20 | Number of Slotted Surfaces | 2-Side Slot | Surface Treatment | Clear Anodize |
---|---|---|---|---|---|
Extrusion Size | 20x20 | Extrusion Series | LECOFRAME 25 Series (For Light/Medium Structures) | Extrusion Type | Square |
Number of Extrusion Slots | 1-row groove × 1-row groove | Surface Milled | No | Material | A6N01S-T5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy