(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Light/Medium Structure Frame 205 Frame

Light/Medium Structure Frame 205 Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for compact cases / covers, etc.

 
Part Number
F205-4000
F205-4000-[1R,​1,​2R,​2]
F205-[10-1099/0.1]
F205-[10-1099/0.1]-[1R,​1,​2R,​2]
F205-[1100-3999.9/0.1]
F205-[1100-3999.9/0.1]-[1R,​1,​2R,​2]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 20 Number of Slotted Surfaces 3-Side Slot Surface Treatment Clear Anodize
Extrusion Size 20x25 Extrusion Series LECOFRAME 25 Series (For Light/Medium Structures) Extrusion Type Rectangle
Number of Extrusion Slots 1-row groove × 1-row groove Surface Milled No Material A6N01S-T5