(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Ideal for suction of pouches and deformable bags containing fluids. The section in contact with the target object uses FDA compliant materials and complies with the Food Sanitation Act of Japan. Available with a diameter between ø30 and ø50 and with either 3 or 5 layers.
Model code | Type | Holder thread size | Tube O.D. (ømm) |
---|---|---|---|
VPE-PB15-M5 | Direct mount holder | M5×0.8 (*2) | - |
VPE-PB15-M6 | Direct mount holder | M6×1 (*2) | - |
VPE-PB15-M8 | Direct mount holder | M8×1 (*1) | - |
VPE-PB15-M14 | Direct mount holder | M14×1 (*1) | - |
VPE-PB15-G1 | Direct mount holder | G1/8A (*1) | - |
VPE-PB15-G2 | Direct mount holder | G1/4A (*1) | - |
VPE-PB15-G3 | Direct mount holder | G3/8A (*1) | - |
VPE-PB15-G4 | Direct mount holder | G1/2A (*1) | - |
VPE-PB15-6J | Top port holder | - | 6 |
VPE-PB15-8J | Top port holder | - | 8 |
VPE-PB15-10J | Top port holder | - | 10 |
VPE-PB15-12J | Top port holder | - | 12 |
Part Number |
---|
VPE-PB15-G1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
₹ 925.79 | 1 Piece(s) | 14 Day(s) or more | 10 |
Loading...
Pad Type | Single Body of Holder | Mount Connection Screw | G1/8A | Element type | Direct mounting type, fixed type holder |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy