(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | PP Resin |
Application | Standard/Mini / Clean circumstance / Foods・Drug-Related | Thread Material | PP Resin |
Seal Material | EPDM | Screw Mounting, Multipoint | T Branch |
Operating Temperature(°C) | 0~80 | Applicable Tube O.D.1(φ) | 8 |
Connection Screw Type 1 | R | Nominal of Thread 1 | 1/8 |
Caution
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | PP Resin |
Application | Standard/Mini / Clean circumstance / Foods・Drug-Related | Thread Material | PP Resin |
Seal Material | EPDM | Screw Mounting, Multipoint | T Branch |
Operating Temperature(°C) | 0~80 | Applicable Tube O.D.1(φ) | 8 |
Connection Screw Type 1 | R | Nominal of Thread 1 | 1/8 |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | PP Resin |
Application | Standard/Mini / Clean circumstance / Foods・Drug-Related | Thread Material | PP Resin |
Seal Material | EPDM | Screw Mounting, Multipoint | T Branch |
Operating Temperature(°C) | 0~80 | Applicable Tube O.D.1(φ) | 8 |
Connection Screw Type 1 | R | Nominal of Thread 1 | 1/8 |
For customers looking for one-touch fittings that can be used with water and liquids.
[Features]
· For the Tube Fitting PP (for use with water and liquids).
· A reasonably priced product that can help cut costs by up to 30%.
· Made of PP resin, making it suitable for use in clean environments.
· There is no exposed metal on the parts which come into contact with liquid.
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | PP Resin |
Application | Standard/Mini / Clean circumstance / Foods・Drug-Related | Thread Material | PP Resin |
Seal Material | EPDM | Screw Mounting, Multipoint | T Branch |
Operating Temperature(°C) | 0~80 | Applicable Tube O.D.1(φ) | 8 |
Connection Screw Type 1 | R | Nominal of Thread 1 | 1/8 |
Caution
Loading...
Loading...
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch |
---|---|---|---|
Applicable Fluid | Water / Air / Chemicals、Solvent | Body Material | PP Resin |
Application | Standard/Mini / Clean circumstance / Foods・Drug-Related | Thread Material | PP Resin |
Seal Material | EPDM | Screw Mounting, Multipoint | T Branch |
Operating Temperature(°C) | 0~80 | Applicable Tube O.D.1(φ) | 8 |
Connection Screw Type 1 | R | Nominal of Thread 1 | 1/8 |
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air / Chemicals、Solvent |
---|---|---|---|---|---|
Body Material | PP Resin | Application | Standard/Mini / Clean circumstance / Foods・Drug-Related | Thread Material | PP Resin |
Seal Material | EPDM | Screw Mounting, Multipoint | T Branch | Operating Temperature(°C) | 0::80 |
Applicable Tube O.D.1(φ) | 8 | Connection Screw Type 1 | R | Nominal of Thread 1 | 1/8 |
Please check the type/dimensions/specifications of the part SPPD8-01 in the Tube Fitting PP, Corrosion-Resistant SUS303 Equivalent Fitting, Run Tee (Thread Body Material: PP) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy