(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cap Neodymium Magnet, Square, Countersunk【5 Pieces Per Package】

Cap Neodymium Magnet, Square, Countersunk

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LA20
  • LA60
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,886₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • There are no standardized appropriate tightening torques for sintered magnets with countersink machining. Tightening to recommended screw-standard torques may cause damage.

Product Description

The countersunk hole allows the magnet to be fixed by a screw in the given position.

Part Number
LA60
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 3,886.01

1 Pack(s)

5 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1
 

Basic Information

Shape Square Attraction Force (Range)(N) 100.1~ Magnet Type (Material) Neodymium Iron Boron Magnet
Length(mm) 60

Please check the type/dimensions/specifications of the part LA60 in the Cap Neodymium Magnet, Square, Countersunk series.

X
whatsapp-qr whatsapp-icon